Select a different country or region to see content for your location.
United States
04:33:23 GMT+0000 (Coordinated Universal Time)



RAE17-XL-NPP-FA106
Radial insert ball bearing
Radial insert ball bearing RAE..-XL-NPP
Replaces
RAE17-NPP-FA106
Preferred product
Product information

Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 40 mm | Outside diameter |
B | 19 mm | Width |
B1 | 28,6 mm | Locking collar total width |
Cr | 9.800 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
Cur | 248 N | Fatigue load limit, radial |
≈m | 0,11 kg | Weight |
Dimensions
C | 12 mm | Width, outer ring |
S | 6,5 mm | Distance raceway |
d2 | 23 mm | Rib diameter sealing inner ring |
d3 | 28,4 mm | Outside diameter locking collar/locknut |
W | 3 mm | Width of flats |
Calculation factors
f0 | 13 | Calculation factor |