Select a different country or region to see content for your location.
United States
03:12:08 GMT+0000 (Coordinated Universal Time)


20210-K-TVP-C3
Barrel roller bearing
Barrel roller bearing 202..-K-TVP
Replaces
20210K.T.C3
Preferred product
Product information


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 20 mm | Width |
Cr | 59.000 N | Basic dynamic load rating, radial |
C0r | 69.000 N | Basic static load rating, radial |
Cur | 7.200 N | Fatigue load limit, radial |
nG | 7.700 1/min | Limiting speed |
≈m | 0,472 kg | Weight |
Mounting dimensions
da min | 57 mm | Minimum diameter shaft shoulder |
Da max | 83 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
da max | 61 mm | Maximum diameter of shaft shoulder |
db min | 53 mm | Minimum cavity diameter of the sleeve |
Ba min | 5 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 79,5 mm | Bore diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
H210 | Adapter sleeve |
Downloads:
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Cage | TVP | Plastic cage |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Characteristics