Select a different country or region to see content for your location.
United States
01:35:29 GMT+0000 (Coordinated Universal Time)


HK1816
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK, to DIN 618/ISO 3245
Preferred product
Product information

Main Dimensions & Performance Data
Fw | 18 mm | Under roller diameter |
D | 24 mm | Outside diameter |
C | 16 mm | Width |
Cr | 11.600 N | Basic dynamic load rating, radial |
C0r | 17.300 N | Basic static load rating, radial |
Cur | 2.180 N | Fatigue load limit, radial |
nG | 14.000 1/min | Limiting speed |
nG Grease | 8.400 1/min | Limiting speed for grease lubrication |
nϑr | 10.400 1/min | Reference speed |
≈m | 16,95 g | Weight |
Dimensions
C1 | 16 mm | Width, outer ring |
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
SD18X24X3 | Sealing ring | |
G18X24X3 | Sealing ring 2 | |
LR15X18X16,5 | Suitable inner rings LR | |
IR15X18X16-XL | Suitable inner rings IR |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |
Characteristics