Select a different country or region to see content for your location.
United States
00:42:27 GMT+0000 (Coordinated Universal Time)



IR6X10X10-IS1-XL
Inner ring
Inner rings IR..-IS1, precision machined, with lubrication hole, to DIN 620
Replaces
IR6X10X10-IS1
Preferred product
Product information

Main Dimensions & Performance Data
d | 6 mm | Bore diameter |
F | 10 mm | Raceway diameter inner ring |
B | 10 mm | Width |
-0,007 mm | Raceway diameter upper tolerance | |
-0,023 mm | Raceway diameter lower tolerance | |
rmin | 0,3 mm | Minimum chamfer dimension |
≈m | 0,004 kg | Weight |
Mounting dimensions
1 | Number of lubrication holes |
Downloads:
Your current product variant
Lubrication hole | IS1 | With |
Special features | Without |