Select a different country or region to see content for your location.
United States
10:10:25 GMT+0000 (Coordinated Universal Time)



T7FC070-XL
Tapered roller bearing
Tapered roller bearings T, main dimensions to DIN ISO 355, separable, adjusted or in pairs
Replaces
T7FC070
Preferred product
Product information


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 35,5 mm | Width, inner ring |
C | 27 mm | Width, outer ring |
T | 39 mm | Width, total |
Cr | 218.000 N | Basic dynamic load rating, radial |
C0r | 237.000 N | Basic static load rating, radial |
Cur | 38.000 N | Fatigue load limit, radial |
nG | 5.800 1/min | Limiting speed |
nϑr | 4.150 1/min | Thermal speed rating |
≈m | 2,606 kg | Weight |
Mounting dimensions
da max | 81 mm | Maximum diameter of shaft shoulder |
db min | 90 mm | Minimum diameter of shaft shoulder |
Da min | 106 mm | Minimum diameter of housing shoulder |
Da max | 126 mm | Maximum diameter of housing shoulder |
Db min | 133 mm | Minimum diameter of housing shoulder |
Ca min | 6 mm | Minimum axial space |
Cb min | 12 mm | Minimum axial space |
ra max | 3 mm | Maximum fillet radius of shaft |
rb max | 3 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 3 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 3 mm | Minimum chamfer dimension of outer ring back face |
a | 47 mm | Distance between the apexes of the pressure cones |
d1 | 108,8 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,87 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 0,69 | Dynamic axial load factor |
Y0 | 0,38 | Static axial load factor |
Additional information
T7FC070 | Comparative designation to ISO 10317 and ISO 355 |