Select a different country or region to see content for your location.
United States
00:48:30 GMT+0000 (Coordinated Universal Time)



32238-XL-DF-A350-400
Tapered roller bearing set
Tapered roller bearing set 322..-DF, X-arrangement
Replaces
32238-A-N11CA-A350-400
Product information


Main Dimensions & Performance Data
d | 190 mm | Bore diameter |
D | 340 mm | Outside diameter |
2B | 184 mm | Inner ring total width |
2T | 194 mm | Outer ring total width |
Cr | 2.300.000 N | Basic dynamic load rating, radial |
C0r | 3.650.000 N | Basic static load rating, radial |
Cur | 470.000 N | Fatigue load limit, radial |
nG | 2.120 1/min | Limiting speed |
nϑr | 950 1/min | Thermal speed rating |
≈m | 74,3 kg | Weight |
Mounting dimensions
da max | 216 mm | Maximum diameter of shaft shoulder |
Da min | 286 mm | Minimum diameter of housing shoulder |
Da max | 322 mm | Maximum diameter of housing shoulder |
Ca min | 10 mm | Minimum axial space |
rb max | 4 mm | Maximum fillet radius of housing |
Dimensions
r3, 4 min | 4 mm | Minimum chamfer dimension of outer ring back face |
A | 44 mm | Width of spacer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,43 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,55 | Dynamic axial load factor |
Y2 | 2,31 | Dynamic axial load factor |
Y0 | 1,52 | Static axial load factor |