Select a different country or region to see content for your location.
United States
17:34:25 GMT+0000 (Coordinated Universal Time)



32016-X-XL
Tapered roller bearing
Tapered roller bearings 320, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
Replaces
32016-X
Preferred product
Product information


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 125 mm | Outside diameter |
B | 29 mm | Width, inner ring |
C | 22 mm | Width, outer ring |
T | 29 mm | Width, total |
Cr | 170.000 N | Basic dynamic load rating, radial |
C0r | 212.000 N | Basic static load rating, radial |
Cur | 34.500 N | Fatigue load limit, radial |
nG | 6.600 1/min | Limiting speed |
nϑr | 3.450 1/min | Thermal speed rating |
≈m | 1,284 kg | Weight |
Mounting dimensions
da max | 89 mm | Maximum diameter of shaft shoulder |
db min | 87 mm | Minimum diameter of shaft shoulder |
Da min | 112 mm | Minimum diameter of housing shoulder |
Da max | 117 mm | Maximum diameter of housing shoulder |
Db min | 120 mm | Minimum diameter of housing shoulder |
Ca min | 6 mm | Minimum axial space |
Cb min | 7 mm | Minimum axial space |
ra max | 1,5 mm | Maximum fillet radius of shaft |
rb max | 1,5 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 1,5 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 1,5 mm | Minimum chamfer dimension of outer ring back face |
a | 27 mm | Distance between the apexes of the pressure cones |
d1 | 104,1 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,42 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,42 | Dynamic axial load factor |
Y0 | 0,78 | Static axial load factor |
Additional information
T3CC080 | Comparative designation to ISO 10317 and ISO 355 |