Select a different country or region to see content for your location.
United States
02:13:36 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | Tr300X4 | Thread |
d2 | 360 mm | Outerside diameter |
B | 42 mm | Width |
≈m | 9,5 kg | Weight |
Mounting dimensions
d1 | 336 mm | Chamfer diameter |
ds | M10 | Thread locking bolt |
Additional information
4 | Number of screws | |
MaL | 54 Nm | Tightening torque |
Downloads:
Your current product variant
Design | Standard | Without |