Select a different country or region to see content for your location.
United States
08:10:59 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | M120X2 | Thread |
D | 155 mm | Outside diameter |
h | 24 mm | Height |
MA | 20 Nm | Mounting torque set screw |
FaB | 580.000 N | Breaking load, axial |
ML | 600 Nm | Breakawag |
MAL | 450 Nm | Mounting torque reference |
MM | 68,4 kg*cm2 | Mass moment of inertia |
≈m | 1,371 kg | Weight |
Dimensions
d1 | 138 mm | Plant diameter outside |
t | 5 mm | Hight retaining slot |
b | 12 mm | Width retaining slot |
c | 12 mm | Distance bore |
m | M10 | Threaded - threaded pin |
Downloads: