Select a different country or region to see content for your location.
United States
01:35:19 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d1 | 65 mm | Bore diameter |
d2 | 92 mm | Outside diameter |
s | 1,5 mm | Thickness |
≈m | 28 g | Weight |
Mounting dimensions
d3 | 79 mm | Plant diameter outside |
b2 | 8 mm | Distance lug |
M | 62,5 mm | Distance lug |
b1 | 7 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads: