Select a different country or region to see content for your location.
United States
12:10:29 GMT+0000 (Coordinated Universal Time)


AH24136
Withdrawal sleeve
Withdrawal sleeve AH, accessory rolling bearing, mechanical, finished part
Product information

Main Dimensions & Performance Data
d1 | 170 mm | Bore diameter |
G | M190x3 | Thread |
B1 | 134 mm | Sleeve length |
≈m | 4,098 kg | Weight |
Dimensions
d | 180 mm | Bore diameter |
a1 | 11 mm | Bearing overhang |
IG | 16 mm | Thread length |
Additional information
1:30 | Taper |
Downloads:
Your current product variant
Design | Standard | Without |