Select a different country or region to see content for your location.
United States
05:49:17 GMT+0000 (Coordinated Universal Time)



BSB3572-SU-XL
Axial angular contact ball bearing
Axial angular contact ball bearing BSB..-SU-XL, single direction, no screw mounting
Preferred product
Product information



Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,006 mm | Bore diameter lower tolerance | |
D | 72 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,007 mm | Outside diameter lower tolerance | |
B | 15 mm | Width |
0 mm | Width upper tolerance | |
-0,12 mm | Width lower tolerance | |
Ca | 40.500 N | Basic dynamic load rating, axial |
C0a | 89.000 N | Basic static load rating, axial |
Cua | 5.400 N | Fatigue load limit, axial |
nG Grease | 5.400 1/min | Limiting speed for grease lubrication |
nϑ | 4.700 1/min | Thermally safe operating speed |
≈m | 0,281 kg | Weight |
Mounting dimensions
Da | 65 mm | Diameter of housing |
Da | H12 | Diameter of housing clearance |
da | 47 mm | Diameter shaft |
da | h12 | Diameter shaft clearance |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
a | 48,5 mm | Distance between the apexes of the pressure cones |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MR | 0,18 Nm | Bearing frictional torque |
caL | 1.196 N/µm | Rigidity axial |
2,5 µm | Axial runout | |
ZM35 | Recommended INA precision locknut for radial locking | |
AM35 | Recommended INA precision locknut for axial locking | |
MA | 50 Nm | Tightening torque for the recommended INA precision locknut |
15.220 N | Required locknut force axial |