Select a different country or region to see content for your location.
United States
06:15:10 GMT+0000 (Coordinated Universal Time)


3314-DA
Angular contact ball bearing
Angular contact ball bearing 33..-DA, double row, split inner ring, steel sheet metal cage
Replaces
3314D, 3314DA
Product information


n.r.
DA | Design variant | |
≈m | 5,21 kg | Weight |
Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 150 mm | Outside diameter |
B | 63,5 mm | Width |
Cr | 157.000 N | Basic dynamic load rating, radial |
C0r | 157.000 N | Basic static load rating, radial |
Cur | 8.500 N | Fatigue load limit, radial |
nG | 4.800 1/min | Limiting speed |
nϑr | 4.550 1/min | Reference speed |
Mounting dimensions
da min | 82 mm | Minimum diameter shaft shoulder |
Da max | 138 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 132,36 mm | Shoulder diameter outer ring |
d1 | 103,36 mm | Shoulder diameter inner ring |
a | 141 mm | Distance between the apexes of the pressure cones |
α | 45 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |