Select a different country or region to see content for your location.
United States
16:57:29 GMT+0000 (Coordinated Universal Time)


61908-2RSR
Deep groove ball bearing
Deep groove ball bearing 619..-2RSR, single row, seals, steel sheet metal cage
Preferred product
Product information


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 12 mm | Width |
Cr | 14.500 N | Basic dynamic load rating, radial |
C0r | 9.900 N | Basic static load rating, radial |
Cur | 590 N | Fatigue load limit, radial |
nG | 5.700 1/min | Limiting speed |
≈m | 0,11 kg | Weight |
Mounting dimensions
da min | 43,2 mm | Minimum diameter shaft shoulder |
Da max | 58,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 55,1 mm | Shoulder diameter outer ring |
D2 | 57,3 mm | Caliber diameter outer ring |
d1 | 46,9 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 15,5 | Calculation factor |