Select a different country or region to see content for your location.
United States
12:56:40 GMT+0000 (Coordinated Universal Time)
6013-2RSR-L038
Deep groove ball bearing
Deep groove ball bearing 60..-2RSR, single row, seals, steel sheet metal cage
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 18 mm | Width |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 25.000 N | Basic static load rating, radial |
Cur | 1.300 N | Fatigue load limit, radial |
nG | 3.500 1/min | Limiting speed |
≈m | 0,447 kg | Weight |
Mounting dimensions
da min | 71 mm | Minimum diameter shaft shoulder |
Da max | 94 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 88,8 mm | Shoulder diameter outer ring |
D2 | 91,52 mm | Caliber diameter outer ring |
d1 | 76,225 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 15,7 | Calculation factor |