Select a different country or region to see content for your location.
United States
19:04:33 GMT+0000 (Coordinated Universal Time)


4306-BB-TVH
Deep groove ball bearing
Deep groove ball bearing 43..-BB-TVH, double row, plastic cage
Replaces
4306BB.TVH
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 27 mm | Width |
Cr | 44.000 N | Basic dynamic load rating, radial |
C0r | 30.000 N | Basic static load rating, radial |
Cur | 1.570 N | Fatigue load limit, radial |
nG | 8.000 1/min | Limiting speed |
nϑr | 7.500 1/min | Reference speed |
≈m | 0,487 kg | Weight |
Mounting dimensions
da min | 37 mm | Minimum diameter shaft shoulder |
Da max | 65 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 59,55 mm | Shoulder diameter outer ring |
d1 | 42,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13 | Calculation factor |