Select a different country or region to see content for your location.
United States
04:52:22 GMT+0000 (Coordinated Universal Time)



GE40-XL-KRR-B-OSE
Radial insert ball bearing
Radial insert ball bearing GE..-XL-KRR-B-OSE
Replaces
GE40-KRR-B-OSE
Product information

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
DSP | 80 mm | Outside diameter |
B | 42,9 mm | Width |
Cur | 840 N | Fatigue load limit, radial |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
≈m | 0,57 kg | Weight |
Dimensions
C | 21 mm | Width, outer ring |
C2 | 22,5 mm | Sealing total width |
S | 21,4 mm | Distance raceway |
d1 | 52,27 mm | Rib diameter inner ring |
D1 | 68,3 mm | Outside diameter seal |
Ca | 6,4 mm | Distance to lubrication hole |
Calculation factors
f0 | 13,6 | Calculation factor |
Downloads:
Your current product variant
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B | |
Without locking device | OSE | Bearing without locking element |