Select a different country or region to see content for your location.
United States
02:11:04 GMT+0000 (Coordinated Universal Time)


AXK0515-TV
Axial needle roller and cage assembly
Axial needle roller and cage assemblies, single direction, to DIN 5405-2
Preferred product
Product information


Main Dimensions & Performance Data
Dc1 | 5 mm | Bore diameter cage |
Dc | 15 mm | Outside diameter |
Dw | 2 mm | Rolling element diameter |
Ea | 14 mm | Raceway dimension |
Eb | 6 mm | Raceway dimension |
ca | 4.750 N | Basic dynamic load rating, axial |
c0a | 9.200 N | Basic static load rating, axial |
cua | 1.290 N | Fatigue load limit, axial |
nG | 20.500 1/min | Limiting speed |
nϑr | 13.000 1/min | Reference speed |
≈m | 0,76 g | Weight |
Additional information
AS0515 | Axial bearing washer |
Downloads:
Characteristics