Select a different country or region to see content for your location.
United States
21:25:17 GMT+0000 (Coordinated Universal Time)


81105-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS
Replaces
811 05 TN, 81105TVPB
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
T | 11 mm | Height |
Ca | 33.000 N | Basic dynamic load rating, axial |
C0a | 76.000 N | Basic static load rating, axial |
Cua | 7.200 N | Fatigue load limit, axial |
nG | 8.600 1/min | Limiting speed |
nϑr | 3.500 1/min | Reference speed |
D | 42 mm | Outside diameter |
≈m | 51,6 g | Weight |
Mounting dimensions
da min | 41 mm | Minimum diameter shaft shoulder |
Da max | 26 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum recess radius |
Dimensions
D1 | 26 mm | Bore diameter housing washer |
d1 | 42 mm | Rip diameter shaft washer |
rmin | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81105-TV | Axial roller and cage assembly | |
GS81105 | Housing Washer | |
WS81105 | Shaft washer | |
LS2542 | Track Washer |
Downloads:
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch