Select a different country or region to see content for your location.
United States
19:50:47 GMT+0000 (Coordinated Universal Time)



NJ219-E-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-M1, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Replaces
NJ219-E-M1, NJ219E.M1
Preferred product
Product information




Main Dimensions & Performance Data
d | 95 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 32 mm | Width |
Cr | 260.000 N | Basic dynamic load rating, radial |
C0r | 265.000 N | Basic static load rating, radial |
Cur | 45.000 N | Fatigue load limit, radial |
nG | 7.200 1/min | Limiting speed |
nϑr | 3.650 1/min | Reference speed |
≈m | 3,172 kg | Weight |
Mounting dimensions
da min | 107 mm | Minimum diameter shaft shoulder |
da max | 111 mm | Maximum diameter of shaft shoulder |
Da max | 158 mm | Maximum diameter of housing shoulder |
dc min | 123 mm | Minimum shaft shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 2,1 mm | Minimum chamfer dimension |
s | 0,7 mm | Axial displacement |
E | 154,5 mm | Raceway diameter outer ring |
F | 112,5 mm | Raceway diameter inner ring |
D1 min | 148,62 mm | Minimum rib diameter outer ring |
d1 | 120,45 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
HJ219-E | L-washer |