Select a different country or region to see content for your location.
United States
01:57:06 GMT+0000 (Coordinated Universal Time)


NA2200-2RSR
Yoke type track roller
Yoke type track rollers NA22..-2RSR, with cage, without axial guidance of the outer ring, lip seals on both sides
Replaces
NA 2200 PP, NA 2200.2RS, NA2200.2RS
Preferred product
Product information

Main Dimensions & Performance Data
D | 30 mm | Outside diameter |
F | 14 mm | Raceway diameter inner ring |
C | 13,8 mm | Width, outer ring |
Cr w | 6.100 N | Basic dynamic load rating, radial |
C0r w | 6.900 N | Basic static load rating, radial |
Cur w | 1.120 N | Fatigue load limit, radial |
nD G | 5.500 1/min | Speed on permanent grease lubrication |
≈m | 61 g | Weight |
Dimensions
d | 10 mm | Bore diameter |
B | 14 mm | Width of the bearing |
D1 min | 20 mm | Minimum mounting dimension |
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,3 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
Downloads:
Your current product variant
Sealing | 2RSR | Lip seal on both sides |
Outer Ring profile | R500 | R500 |
Relubrication feature | IR | Via inner ring lubrication hole |
Characteristics
Recently viewed products