Select a different country or region to see content for your location.
United States
10:25:38 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
K1 | M4x25 | screw K1 |
LS | 2,2 mm | dimension screw K1 |
S 2,5 | hexagon socket screw K1 | |
MA | 0,5 Nm | tightening torque screw K1 |
S | 0 mm | dimension |
≈m | 18 g | Weight |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degree of contamination | |
Yes | KIT suitable for moderate degree of contamination | |
No | KIT suitable for heavy degree of contamination |
Related products
Yes | KIT can be retrofitted |
Increase of displacement
Yes | with closed off upper relubrication hole | |
Yes | Small increase in displacement force |
Downloads:
Your current product variant
Size code | 35 | |
Suffix | E | Suffix |
retrofitability | OS | retrofitting by the customer |
KIT-number | 220 | KIT end number |