Select a different country or region to see content for your location.
United States
08:07:06 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
K1 | M4x10 | screw |
LS | 2,2 mm | dimension screw |
S 3 | hexagon socket screw | |
MA | 0,5 Nm | tightening torque |
S | 5 mm | dimension |
≈m | 36,8 g | Weight |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degreee of contamination | |
Yes | KIT suitable for moderate degree of contamination | |
Yes | KIT suitable for heavy degree of contamination |
Related products
Yes | KIT can be retrofitted |
Increase of displacement
Yes | Large increase in displacement force |
Downloads:
Your current product variant
Size code | 45 | |
Suffix | B | |
KIT-number | 360 | KIT end number |