Select a different country or region to see content for your location.
United States
12:04:04 GMT+0000 (Coordinated Universal Time)
KUVE15-B-EC
Ball monorail guidance system
Carriages KWVE..-B-EC, expanded interchangeability, short carriage, four-row
Product information
Metric
Imperial
Main dimensions
lmax | 2.880 mm | Max length single piece guideway 1 |
H | 24 mm | height system |
B | 52 mm | width carriage |
L | 44,5 mm | overall length carriage |
Technical data
C | 4.900 N | dynamic load rating 2 |
C0 | 8.300 N | static load rating 2 |
M0x | 86 Nm | static moment rating about X axis |
M0y | 35 Nm | static moment rating about Y axis |
M0z | 35 Nm | static moment rating about Z axis |
Mounting dimensions
A1 | 18,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 41 mm | |
b | 15 mm | width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 5,5 mm | Distance from locating edge to hole |
L1 | 23,1 mm | |
Ls | 1,3 mm | |
jL | 60 mm | |
aL min | 20 mm | 3 |
aL max | 53 mm | 3 |
aR min | 20 mm | 3 |
aR max | 53 mm | 3 |
H1 | 4,3 mm | Free space, system dimension |
H4 | 6,1 mm | |
H5 | 4,75 mm | |
T5 | 7 mm | Thread depth |
h | 15 mm | |
h1 | 7,6 mm | |
K1 | M4 | fixing screws |
K1 MA | 5 Nm | maximum tightening torque 4 |
K3 | M4 | fixing screws |
K3 MA | 5 Nm | maximum tightening torque 4 |
d1 | 4,6 mm | |
D2 | 4,5 mm | |
A3 | 4,3 mm | |
G3 | M3 | |
t G3 | 5,5 mm | 5 |
A4 | 3,2 mm | |
G4 | M3 | |
t G4 | 5,5 mm | 5 |
JL6 | 15,8 mm |
Related products
KWVE15-B-EC | Compatible with the following carriage | |
TKVD15-B | suitable Guide Rail |
Footnotes
1
2
3
4
5
Downloads:
Your current product variant
Size code | 15 | |
Carriage design | EC | Expanded design, short carriage (carriage without screw threads) |
Version | B |