Select a different country or region to see content for your location.
United States
10:05:03 GMT+0000 (Coordinated Universal Time)


KBO20-PP-AS
Linear ball bearing
Linear ball bearings KBO..-PP-AS, machined range, open design, sealed on all sides, with relubrication facility, corrosion-resistant design possible
Preferred product


Main Dimensions & Performance Data
FW | 20 mm | Bore diameter of ball complement |
D | 32 mm | Outside diameter |
L | 45 mm | Length |
h12 | Tolerance | |
Cmax | 1.600 N | Load capacity dyn. 1 |
C0 max | 1.280 N | Load capacity stat. 1 |
≈m | 74,21 g | Weight |
Mounting dimensions
B2 | 10 mm | Width of sector opening |
L2 | 31,2 mm | |
H13 | Tolerance | |
BL2 | 1,6 mm | 2 |
DN | 30,3 mm | |
T4 | 1,2 mm | |
N4 | 2,2 mm | 3 |
N2 | 2 mm | |
α | 60 ° | Angle of sector opening |
β | 52 ° | |
5 | Number of rows balls |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

3




Downloads:
Your current product variant
Size code | 20 | |
Design | PP-AS | Sealed, relubrication facility |

