Select a different country or region to see content for your location.
United States
03:18:41 GMT+0000 (Coordinated Universal Time)


LFKL52-SF
Carriage
compact carriage, clearance-free; corrosion-resistant design possible
Preferred product





Main Dimensions & Performance Data
H1 | 46 mm | |
B | 130 mm | |
L | 136 mm | |
≈m | 1,45 kg | Weight |
Mounting dimensions
G4 | M10 | |
H | 54,3 mm | Total height of carriage and rail at LFS, -C, -CE, -CEE, -E, -EE, -N, -NZZ |
H | 38,2 mm | Total height of carriage and rail at LFS..-F, -FE |
H | 118,9 mm | Total height of carriage and rail at LFS..-M 1 |
H2 | 29,2 mm | |
H2 Tol | 0,3 | |
H2 Tol | 0 | |
H3 | 19,4 mm | |
JB | 90 mm | |
JB Tol | 0,2 | |
JB Tol | -0,2 | |
JB1 | 83 mm | |
JL1 | 60 mm | |
JL2 | 70 mm | |
JL2 Tol | 0,2 | |
JL2 Tol | -0,2 | |
K2 | 10 mm |
Main dimensions
MA | 40 Nm | Tightening torque (standard version) |
MA | 23 Nm | Tightening torque (corrosion-resistant version) 2 |
Cy | 10.000 N | Basic dynamic load rating in y-direction 3 |
C0y | 5.200 N | Basic static load rating in y-direction 3 |
Cz | 16.800 N | Basic dynamic load rating in z-direction 3 |
C0z | 10.000 N | Basic static load rating in z-direction 3 |
M0x | 110 Nm | Static moment about X-axis |
M0y | 290 Nm | Static moment about Y-axis |
M0z | 150 Nm | Static moment about Z-axis |
Related products
LFR | LFR5201-10-2Z | Used track roller 4 |
LFS | LFS52 | Guide rail 5 |
Footnotes
1

2

3

4

5

Downloads:
Your current product variant
Size code | 52 | |
Setting | SF | Clearance-free |


All
English

2016-06-7 | Katalog | LF1 | Englisch