Select a different country or region to see content for your location.
United States
21:54:36 GMT+0000 (Coordinated Universal Time)
Product information










Main Dimensions & Performance Data
H1 | 20,5 mm | |
B | 56 mm | |
L | 69 mm | |
≈m | 0,2 kg | Weight |
Mounting dimensions
G4 | M5 | |
H | 22 mm | Total height of carriage and rail at LFS, -C, -CE, -CEE, -E, -EE, -N, -NZZ |
H2 | 13 mm | |
H2 Tol | 0,3 | |
H2 Tol | 0 | |
H3 | 8,7 mm | |
JB | 39 mm | |
JB Tol | 0,2 | |
JB Tol | -0,2 | |
JB1 | 34 mm | |
JL1 | 34 mm | |
JL2 | 49 mm | |
JL2 Tol | 0,2 | |
JL2 Tol | -0,2 | |
K2 | 5 mm |
Main dimensions
MA | 2,5 Nm | Tightening torque (standard version) |
MA | 2,5 Nm | Tightening torque (corrosion-resistant version) 1 |
Cy | 1.350 N | Basic dynamic load rating in y-direction 2 |
C0y | 870 N | Basic static load rating in y-direction 2 |
Cz | 2.400 N | Basic dynamic load rating in z-direction 2 |
C0z | 1.700 N | Basic static load rating in z-direction 2 |
M0x | 7 Nm | Static moment about X-axis |
M0y | 28 Nm | Static moment about Y-axis |
M0z | 15 Nm | Static moment about Z-axis |
Related products
LFR | LFR50/5-4-2Z | Used track roller 3 |
LFS | LFS20 | Guide rail 4 |
Footnotes
1

2

3

4

Downloads:
Your current product variant
Size code | 20 | |
Setting | SF | Clearance-free |