Select a different country or region to see content for your location.
United States
21:33:35 GMT+0000 (Coordinated Universal Time)


LFS32-FHE
Guideway
flat solid profile, half guideway, fixing hole spacing half of standard, with one raceway shaft; corrosion-resistant design possible
Product information




Main Dimensions & Performance Data
h | 10 mm | Height |
b | 26 mm | Width |
lmax | 4.000 mm | Length maximum 1 |
ly | 8.681 mm⁴ | Second moment of area |
lz | 1.897 mm⁴ | Second moment of area |
LFQ | 216 mm² | Cross-sectional area 2 |
Wy | 790 mm³ | Wider resistance torque |
Wz | 379 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 6,5 mm | Bore diameter 3 |
N3 | 12 mm | Bore diameter 4 |
Dimensions
a2 | 23 mm | Distance |
aL max | 52 mm | Distance 5 |
aL min | 11 mm | Distance 5 |
aR max | 52 mm | Distance 5 |
aR min | 11 mm | Distance 5 |
dLW | 6 mm | Diameter |
eZ | 5 mm | Distance |
h1 | 3,5 mm | Height 6, 7 |
h4 | 5 mm | Height |
jL | 62,5 mm | Increment 8 |
Footnotes
1
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
2
Value for cross-sectional area.
3
For screw to DIN 912-8.8 (DIN EN ISO 4762),
under maximum load support washers to DIN 433 (DIN EN ISO 7092) are required.
4
Under maximum load Fz and F0z, support washers to DIN 433 and the maximum tightening torque (see mounting instructions) are required.
5
aL and aR are dependent on the guideway length.
6

7

8
Recommended screw pitch.


Downloads:
Your current product variant
Size code | 32 | |
Design | FH | Flat solid profile, half guideway |
Locationg guideway | E | Fixing hole spacing half of standard |