Select a different country or region to see content for your location.
United States
03:30:16 GMT+0000 (Coordinated Universal Time)


RUSV42102-KS
Linear recirculating roller bearing unit
Linear roller bearings, with spacer elements, with integrated adjusting gib, RUSV..-KS
Preferred product







Main Dimensions & Performance Data
L | 114 mm | Length total |
B | 40 mm | Width |
H | 42 mm | Height |
C | 95.000 N | Basic dynamic load capacity |
C0 | 151.000 N | Basic static load capacity |
≈m | 1,04 kg | Weight |
Mounting dimensions
L | 102 mm | |
L1 | 108 mm | |
L3 | 68,4 mm | |
L4 | 70 mm | |
a | 0,3 mm | |
LW | 14 mm | |
C | 8 mm | |
E | 38 mm | Mounting dimension |
F | 26 mm | |
i | 6 mm | Mounting dimension |
P1 | 29,5 mm | |
d1 | 16 mm | |
P2 | 53 mm | |
P3 | 14,5 mm | |
d | 3 mm | |
K | M6 | Lubrication connector DIN3405-A |
S1 | 6 mm | Hexagon socket adjusting screw 1 |
S2 | 3 mm | Hexagon socket counter forcing screw 1 |
K | M6 | Size thread k DIN |
K MA | 17 Nm | Tightening torque fixing screws 2 |
D2 | 6,6 mm | |
Amax | 10 mm | Screw stroke A |
Delta hmax | 0,52 mm | Adjustment maximum |
0,05 mm | Adjustment screw revolution |
Related products
UG9741, UGN9741-A, UZ9741, UZN9741-A, UFK4710, UFB6412 | Suitable Guide Rails |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 42102 | |
Suffix | KS | With end face lubrication connectors |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.