Select a different country or region to see content for your location.
United States
21:53:34 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
K1 | M4x55 | screw K1 |
LS | 4 mm | dimension screw K1 |
S 2,5 | hexagon socket screw K1 | |
MA | 0,5 Nm | tightening torque screw K1 |
S | 31,8 mm | dimension |
≈m | 194 g | Weight |
Dimensions
B | 66,7 mm | Width |
A3 | 6,15 mm | |
H | 41,3 mm | height |
LM | 49,9 mm | dimension |
JL5 | 48.7 | mounting dimension |
JL5 | 61.7 | mounting dimension for long carriage |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degree of contamination | |
Yes | KIT suitable for moderate degree of contamination | |
No | KIT suitable for heavy degree of contamination |
Related products
Yes | KIT can be retrofitted | |
RUE35-E, RUE35-E-L | for linear guidance system: |
Increase of displacement
Yes | Moderate increase in displacement force |
Downloads:
Your current product variant
Size code | 35 | |
Suffix | E | Suffix |
retrofitability | OS | retrofitting by the customer |
KIT-number | 540 | KIT end number |