Select a different country or region to see content for your location.
United States
08:07:39 GMT+0000 (Coordinated Universal Time)
KWVE35-B-NL
Recirculating ball bearing carriage
Carriages KWVE..-B-NL, low, long carriage, four-row
Product information
Metric
Imperial
Main Dimensions & Performance Data
H | 44 mm | height system |
B | 100 mm | width carriage |
L | 145 mm | overall length carriage |
C | 47.500 N | dynamic load rating 1 |
C0 | 100.000 N | static load rating 1 |
M0x | 2.625 Nm | static moment rating about X axis |
M0y | 1.890 Nm | static moment rating about Y axis |
M0z | 1.890 Nm | static moment rating about Z axis |
≈m | 2,23 kg | Weight |
Mounting dimensions
A1 | 33 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 82 mm | |
b | 34 mm | width rail |
A2 | 9 mm | Distance from locating edge to hole |
L1 | 113 mm | |
LS | 1,65 mm | |
JL | 62 mm | |
JLZ | 52 mm | |
H1 | 6,7 mm | Free space, system dimension |
H4 | 10,3 mm | |
H5 | 6,75 mm | |
T5 | 13 mm | Thread depth |
T6 | 8,3 mm | |
G2 | M10 | fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 41 Nm | maximum tightening torque 2 |
K3 | M8 | fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 41 Nm | maximum tightening torque 2 |
K6 | M8 | fixing screws below (DIN 7984-8.8) |
K6 MA | 12 Nm | maximum tightening torque 2 |
D2 | 8,6 mm | |
A3 | 8,3 mm | position lubrication connector |
G3 | M6 | lubrication connector |
t G3 | 7 mm | maximum permissible screw depth for lubrication connectors |
A4 | 7 mm | position lubrication connector |
G4 | M6 | lubrication connector |
t G4 | 7 mm | maximum permissible screw depth for lubrication connectors |
JL6 | 32,5 mm | position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1
2
Downloads:
Your current product variant
Size code | 35 | |
Version | B | |
Carriage design | NL | Low, long carriage |