Select a different country or region to see content for your location.
United States
04:28:29 GMT+0000 (Coordinated Universal Time)
TKVD55-B-U
Profile rail
Guideways for linear ball bearing unit and four-row linear recirculating ball guidance system, for screw mounting from below
Product information
Metric
Imperial
Main Dimensions & Performance Data
h | 41,5 mm | Height |
b | 53 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 14 kg/m | Weight |
Mounting dimensions
G1 | M14 | Thread |
G1 MA | 220 Nm | Tightening torque 1 |
Dimensions
lmax | 6.000 mm | Max length single piece guideway 2 |
aL max | 107 mm | Distance 3 |
aL min | 20 mm | Distance 3 |
aR max | 107 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
jL | 120 mm | Increment |
t7 | 22 mm | Thread length |
Additional information
KWVE55-B... | usable carriage(s) | |
KUVE55-B.. | usable linear systems |
Footnotes
1
2
3
Downloads:
Your current product variant
Size code | 55 | |
Length | ~6000 | |
Version | B |