Select a different country or region to see content for your location.
United States
18:31:33 GMT+0000 (Coordinated Universal Time)


KUVE35-WL
Ball monorail guidance system
Carriages KWVE..-WL, wide, long carriage for linear recirculating ball bearing and guideway assembly





Main dimensions
lmax | 5.860 mm | Max length single piece guideway 1 |
H | 50 mm | Height system |
B | 162 mm | Width carriage |
L | 140,2 mm | Overall length carriage |
Technical data
C | 47.500 N | Dynamic load rating 2 |
C0 | 100.000 N | Static load rating 2 |
M0x | 5.550 Nm | Static moment rating about X axis |
M0y | 1.890 Nm | Static moment rating about Y axis |
M0z | 1.890 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 36 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 144 mm | |
jB | 60 mm | |
b | 90 mm | Width rail |
a5 | 15 mm | Distance |
A2 | 9 mm | Distance from locating edge to hole |
L1 | 109,8 mm | |
JL | 80 mm | |
jL | 80 mm | |
aL min | 20 mm | 3 |
aL max | 71 mm | 3 |
aR min | 20 mm | 3 |
aR max | 71 mm | 3 |
H1 | 6,8 mm | Free space, system dimension |
H4 | 16,3 mm | |
H5 | 6,5 mm | |
T5 | 13 mm | Thread depth |
T6 | 13 mm | |
h | 27 mm | |
h1 | 14,5 mm | |
G2 | M10 | Fixing screws |
G2 MA | 41 Nm | Maximum tightening torque 4 |
K1 | M8 | Fixing screws |
K1 MA | 41 Nm | Maximum tightening torque 4 |
K3 | M8 | Fixing screws |
K3 MA | 41 Nm | Maximum tightening torque 4 |
K6 | M8 | Fixing screws |
K6 MA | 41 Nm | Maximum tightening torque 4 |
d1 | 9 mm | |
D2 | 8,6 mm | |
A3 | 14,3 mm | |
G3 | M6 | |
t G3 | 6 mm | 5 |
Related products
KWVE35-WL | Compatible with the following carriage | |
TKVD35-W | Suitable Guide Rail |
Footnotes
1

2

3

4

5

Downloads:
Your current product variant
Size code | 35 | |
Carriage design | WL | Wide, long carriage and wide guideway |

