Select a different country or region to see content for your location.
United States
17:10:15 GMT+0000 (Coordinated Universal Time)


KUVE20-B-ESC
Ball monorail guidance system
Carriages KWVE..-B-ESC, narrow, short carriage, four-row, full complement ball set







Main dimensions
lmax | 5.880 mm | Max length single piece guideway 1 |
H | 28 mm | Height system |
B | 42 mm | Width carriage |
L | 50,4 mm | Overall length carriage |
Technical data
C | 8.900 N | Dynamic load rating 2 |
C0 | 15.400 N | Static load rating 2 |
M0x | 190 Nm | Static moment rating about X axis |
M0y | 85 Nm | Static moment rating about Y axis |
M0z | 85 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 11 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 32 mm | |
b | 20 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 5 mm | Distance from locating edge to hole |
L1 | 29,4 mm | |
Ls | 1,65 mm | |
jL | 60 mm | |
aL min | 20 mm | 3 |
aL max | 53 mm | 3 |
aR min | 20 mm | 3 |
aR max | 53 mm | 3 |
H1 | 4,5 mm | Free space, system dimension |
H5 | 5,25 mm | |
T5 | 7,5 mm | Thread depth |
h | 17 mm | |
h1 | 8,6 mm | |
G2 | M5 | Fixing screws |
G2 MA | 10 Nm | Maximum tightening torque 4 |
K1 | M5 | Fixing screws |
K1 MA | 10 Nm | Maximum tightening torque 4 |
d1 | 5,8 mm | |
A3 | 6 mm | |
G3 | M5 | |
t G3 | 7 mm | 5 |
A4 | 4,3 mm | |
G4 | M3 | |
t G4 | 5,5 mm | 5 |
JL6 | 18,9 mm |
Related products
KWVE20-B-ESC | Compatible with the following carriage | |
TKVD20 | Suitable Guide Rail |
Footnotes
1

2

3

4

5

Downloads:
Your current product variant
Size code | 20 | |
Carriage design | ESC | Expanded design, short, narrow carriage |
Version | B |

