Select a different country or region to see content for your location.
United States
08:03:03 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
D | 25 mm | Diameter |
B | 74 mm | Width |
L | 25 mm | Length |
H | 58 mm | Height |
≈m | 0,26 kg | Weight |
Mounting dimensions
JB | 60 mm | Mounting Dimension |
Tol JB | ±0,15 | Tolerance |
B1 | 38 mm | Mounting Dimension |
H2 | 35 mm | Mounting Dimension |
Tol H2 | + 0,15 | Upper tolerance |
Tol H2 | - 0,15 | Lower tolerance |
H8 | 8,5 mm | Mounting Dimension |
N1 | 5,5 mm | Mounting Dimension 1 |
N3 | 11 mm | Mounting Dimension |
K5 | M5 | Size thread fixing screws above |
W | 4 mm | Width Across Flat 2 |
Footnotes
1
For fixing screws ISO 4762-8.8.
If there is a possibility of settling, the screws should be secured against rotation.
2
Width across flats.
Downloads:
Your current product variant
Size code | 25 |