regionSelectionBanner.message
country.us
10:45:33 GMT+0000 (Coordinated Universal Time)
productDetailsPage.tabs.information






Main Dimensions & Performance Data
dLW | 50 mm | Diameter Shaft |
Lmax | 6.000 mm | Length total maximum |
≈m | 15,41 kg/m | text.product.weight |
Mounting dimensions
dLWTol | h6 | Diameter Shaft |
h6Tol | 0 µm | Diameter Shaft high |
h6Tol | -16 µm | Diameter Shaft low |
SHDmin | 1,5 mm | Surface Hardness Depth 1 |
t1 | 7 µm | Roundness |
t2 | 11 µm | Parallelism 2 |
Main dimensions
G2 | M12-M16-M20 | Axial thread (size) |
G7 | M12-M14 | Radial thread (size) |
B01 | M12-M16-M20 | Drilling pattern axial thread one side |
B02 | M12-M16-M20 | Drilling pattern axial thread both side |
B03 | M12-M14 | Drilling pattern radial thread |
B04 | M12-M14 + M12-M16-M20 | Drilling pattern radial thread+axial thread one side |
B05 | M12-M14 + M12-M16-M20 | Drilling pattern radial thread+axial thread both side |
productDetailsPage.hybrid
pdp.footnotes.title
1

2

productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Size code | 50 | |
Tolerance diameter | H6 | |
Material | CF53 | Heat treatable steel (material no.:1.1213) |