Select a different country or region to see content for your location.
United States
18:31:58 GMT+0000 (Coordinated Universal Time)


KNO25-B-PP
Linear ball bearing
Linear ball bearings KNO..-B-PP, Lightweight range, open design, sealed on all sides, with relubrication facility, adjustable angle
Preferred product
Product information




Main Dimensions & Performance Data
FW | 25 mm | Bore diameter of ball complement |
D | 40 mm | Outside diameter |
L | 58 mm | Length |
Cmax | 3.100 N | Load capacity dyn. 1 |
C0 max | 2.260 N | Load capacity stat. 1 |
≈m | 0,113 kg | Weight |
Mounting dimensions
B2 | 11,5 mm | Width of sector opening 2 |
T4 | 1,4 mm | |
A10 | 1,5 mm | Angle of sector opening |
N4 | 3 mm | 3 |
α | 57 ° | Angle of sector opening |
b1 max | 2,5 mm | |
5 | Number of rows balls |
Footnotes
1

2

3



Downloads:
Your current product variant
Size code | 25 | |
Seal | PP | Sealed |