Select a different country or region to see content for your location.
United States
12:36:45 GMT+0000 (Coordinated Universal Time)


PABO16-PP-AS
Linear plain bearing
Linear plain bearing; open design, sealed on all sides, with relubrication facility
Product information

PAB..-PP-AS, PABO..-PP-AS

PABO..PP-AS
Segment cutout and fixing hole
Main Dimensions & Performance Data
FW | 16 mm | Diameter of ball complement |
D | 26 mm | Outer diameter |
L | 36 mm | Length |
Tol L | h12 | Tolerance |
C0 | 96.000 N | Load capacity stat. C0 1 |
≈m | 28 g | Weight |
Mounting dimensions
L2 | 24,6 mm | Mounting Dimension 2 |
Tol L2 | H13 | Tolerance |
BL2 | 1,3 mm | 3 |
Tol BL2 | H13 | Tolerance |
DN | 24,9 mm | |
B2 | 10,1 mm | 4 |
T4 | 1,2 mm | |
N4 | 2,2 mm | |
NL | 2,5 mm | |
Tol NL | H13 | Tolerance |
a | 78 ° | Angle |
Footnotes
1
The basic static load ratings are not valid if the bearing is fitted in housings.
2
Holes symmetrical to bearing length L.
3
Slot dimensions suitable for retaining rings to DIN 471.
4
Dimension B2 on diameter FW.
Downloads:
Your current product variant
Size code | 16 | |
Seal | PP | |
Relubrication feature | AS |