Select a different country or region to see content for your location.
United States
12:58:02 GMT+0000 (Coordinated Universal Time)


KFB50-B-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with flange, sealed, greased, with relubrication facility; corrosion-resistant design possible
Product information


Main Dimensions & Performance Data
FW | 50 mm | Diameter of ball complement |
Tol FW | +0,013 | Upper tolerance |
Tol FW | -0,002 | Lower tolerance |
L | 100 mm | Length |
B | 130 mm | Width |
C | 8.700 N | Load capacity dyn. C 1 |
C0 | 6.300 N | Load capacity stat. C0 1 |
≈m | 2,15 kg | Weight |
Mounting dimensions
L5 | 75 mm | |
L6 | 18 mm | Thickness |
L7 | 11,2 mm | |
A3 | 38,8 mm | |
N1 | 11 mm | Diameter |
K5 | M10 | 2 |
D1 | 97,5 mm | Diameter |
Tol D1 | +0,2 | Upper tolerance |
D2 | 98 mm | Diameter |
Tol D2 | g7 | Upper tolerance |
JB | 98 mm | |
L8 | 10 mm | |
K8 | NIPA2 | Lubrication nipple |
6 | Ball rows |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 50 | |
Seal | PP | |
Relubrication feature | AS |