Select a different country or region to see content for your location.
United States
05:04:26 GMT+0000 (Coordinated Universal Time)
NTS96/410
Sealing ring
Labyrinth seals NTS, sealing for SNS-housing, non-contacting sealing.
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 410 mm | Shaft diameter |
b | 42 mm | Width |
g | 5,5 mm | Overhang outside |
da | 484,4 mm | Outside diameter |
≈m | 16,2 kg | Weight |
Downloads: