Select a different country or region to see content for your location.
United States
09:49:42 GMT+0000 (Coordinated Universal Time)
NTS60X815
Sealing ring
Labyrinth seals NTS, sealing for SNS-housing, non-contacting sealing.
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 227,01 mm | Shaft diameter |
b | 42 mm | Width |
g | 5,5 mm | Overhang outside |
da | 314 mm | Outside diameter |
≈m | 10,1 kg | Weight |
Downloads: