Select a different country or region to see content for your location.
United States
12:31:26 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
d | 80 mm | Shaft diameter |
d2 | 90 mm | Sealing shaft diameter |
B | 12,5 mm | Total width |
D3 | 116,5 mm | Outside diamater |
g | 116,5 mm | Overhang housing |
D2 | 108 mm | Diameter sealing |
≈m | 221,62 g | Weight |
Downloads: