Select a different country or region to see content for your location.
United States
15:18:43 GMT+0000 (Coordinated Universal Time)



PTUE25-XL
Take-up housing unit
Take-up housing units PTUE, cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
Replaces
PTUE25
Preferred product
Product information


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
H | 90 mm | Height |
L | 98,5 mm | Length total |
B1 | 31 mm | Locking collar total width |
≈m | 0,85 kg | Weight |
Mounting dimensions
A1 | 12 mm | Width guidance groove |
H13 | Width guidance groove clearance | |
H1 | 76 mm | Distance guidance grooves |
0,15 mm | Upper distance guidance groove tolerance | |
-0,15 mm | Lower distance guidance groove tolerance | |
N | 19 mm | Fixing bore |
Dimensions
L1 | 62 mm | Distance shaft axis |
L2 | 10 mm | Length fixed link |
L3 | 50 mm | Length guidance groove |
A | 37 mm | Width housing fixing side |
N1 | 18 mm | Width recess |
N2 | 32 mm | Height recess |
S1 | 23,5 mm | Distance of raceway to locking collar |
T | 51 mm | Height housing fixing side |
Q | M6 | Connection thread for lubrication |
A2 | 25 mm | Width housing |
Additional information
TUE05 | Housing | |
GRAE25-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |