Select a different country or region to see content for your location.
United States
20:53:19 GMT+0000 (Coordinated Universal Time)
LOE624-N-AF-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 110 mm | Shaft diameter |
a | 660 mm | Length base |
h1 | 390 mm | Height |
g1 | 300 mm | Total width |
≈m | 130 kg | Weight |
Dimensions
b | 200 mm | width base |
c | 75 mm | heigth base |
D | 260 mm | Outside diameter bearing |
g | 210 mm | width housing body |
g3 | 18 mm | wall thickness |
h | 220 mm | center heigth |
m | 530 mm | distance fixing bore |
n | 110 mm | bore distance width |
s | M36 | size of fixing screws |
u | 42 mm | width slot |
v | 60 mm | length slot |
Additional information
4,2 l | oil quantity first filling | |
90 mm | maximum heigth oil level | |
65 mm | minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads: