regionSelectionBanner.message
country.us
09:23:19 GMT+0000 (Coordinated Universal Time)


BND3284-H-W-T-BF-D
Housing body
For bearings with a conical bore and clamping sleeve with constant diameter,BND
productDetailsPage.tabs.information






common.measureSystem.metric
common.measureSystem.imperial
Main Dimensions & Performance Data
d1 | 400 mm | Shaft diameter |
a | 1.500 mm | Length base |
h1 | 950 mm | Total height |
g1 | 510 mm | Total width with lid g1 |
g2 | 575 mm | Total width with lid g2 |
≈m | 1.310 kg | text.product.weight |
Dimensions
b | 470 mm | Width base |
c | 150 mm | Height base foot |
D | 760 mm | Outside Diameter |
g | 315 mm | Width housing body |
g3 | 255 mm | Locking collar width g3 |
g4 | 240 mm | Locking collar width g4 |
h | 470 mm | Distance shaft axis |
k | 5 mm | Axial displacement |
m | 1.220 mm | Distance fixing bore |
n | 255 mm | Bore distance width |
s | M64 | Size of fixing screws |
s2 | M30 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 835 mm | Pitch circle dia fixing holes |
u | 72 mm | Width oblong holes |
v | 90 mm | Lenght oblong hole |
Additional information
H3284-HG | Adaptive Sleeve | |
23284..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
productDetailPage.downloads.title