Select a different country or region to see content for your location.
United States
07:26:40 GMT+0000 (Coordinated Universal Time)



PCJT25-XL-N-FA125
Flanged housing unit
Housing units PCJT..-FA125, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, with anti-corrosion protection
Replaces
PCJT25-N-FA125
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 70 mm | Flange width |
H | 124 mm | Height flange |
U | 42,5 mm | Total height unit |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
≈m | 0,57 kg | Weight |
Mounting dimensions
J | 99 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 2 | Number of screwing holes |
W | 3 mm | Width of flats |
Dimensions
A | 28,5 mm | Height housing |
A1 | 11 mm | Thickness of flange |
A2 | 19 mm | Distance raceway |
B1 | 31 mm | Locking collar total width |
V | 70 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 37,5 mm | Outside diameter locking collar |
Additional information
GEHCJT05-GG-N-FA125.1 | Housing | |
GRAE25-XL-NPP-B-FA125.5 | Bearing designation | |
KASK05 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |
Manufacturing instruction | FA125 | Unit with Corrotect coating, corrosion-resistant |