Select a different country or region to see content for your location.
United States
01:36:19 GMT+0000 (Coordinated Universal Time)



PHEY25-XL
Take-up housing unit
Take-up housing units PHEY, cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
Replaces
PHEY25
Preferred product
Product information


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 99 mm | Length total |
M | 70 mm | Housing total width |
A2 | 28 mm | Width housing |
≈m | 0,66 kg | Weight |
Mounting dimensions
K | M20 | Thread fixing bore |
K1 | 22 mm | Thread depth |
Dimensions
L1 | 64 mm | Distance shaft axis |
T | 35 mm | Height housing fixing side |
W2 | 38 mm | Length of guidance face |
Q | M6 | Connection thread for lubrication |
Additional information
HE05 | Housing | |
GAY25-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |