Table of contents

Tapered roller bearings

  • Bearing design
  • Load carrying capacity
  • Compensation of angular misalignments
  • Lubrication
  • Sealing
  • Speeds
  • Noise
  • Temperature range
  • Cages
  • Internal clearance
  • Dimensions, tolerances
  • Suffixes
  • Structure of bearing designation
  • Dimensioning
  • Minimum load
  • Design of bearing arrangements
  • Mounting and dismounting
  • Legal notice regarding data freshness
  • Further information

Tapered roller bearings

Tapered roller bearings are particularly suitable where:

  • high radial loads occur ➤ section and ➤ section
  • high axial loads act on one side ➤ section
  • combined loads must be supported (radial and axial forces acting simultaneously) ➤ section
  • precise axial guidance of the shaft is required (locating bearing function)
  • the bearing arrangement must have very high axial rigidity
  • the bearing position is operated clearance-free or under preload (single bearings are adjusted against each other) ➤ section
  • high running accuracy is required
  • the load carrying capacity of angular contact ball bearings is no longer sufficient and the higher speed suitability of angular contact ball bearings is not required ➤ Figure
  • the bearings are not required to compensate misalignments
  • the design objective comprises compact, rigid and economical bearing arrangements with a high load carrying capacity

Load carrying capacity and speed comparison – single row tapered roller bearings/single row angular contact ball bearings

Fr = radial load

Cr = basic dynamic load rating

nG = limiting speed

Bearing design

Design variants

Tapered roller bearings are available in an extensive range of single row and multi-row designs. X-life is the new performance standard for tapered roller bearings and stands for eXtended life ➤ link. The key designs based on single row tapered roller bearings are:

  • single row tapered roller bearings
  • matched tapered roller bearings
  • integral tapered roller bearings

Tapered roller bearings are also available in many other designs and sizes, as well as for specific applications, by agreement. For general availability, please contact Schaeffler. An upgrade to X-life performance is available. X-life bearings TPI 241. Matched tapered roller bearings TPI 245. Integral tapered roller bearings TPI 151. Larger catalogue bearings and other bearing designs GL 1.

Available in metric and inch sizes

Tapered roller bearings are produced in metric and inch sizes.

Classification and designation – bearings in metric and inch sizes

Bearings in metric sizes:

  • DIN 720 : 2008
  • ISO 355 : 2007
  • ANSI/ABMA 19 . 1 : 2011 (prefix KJ)

Bearings in inch sizes:

  • ANSI/ABMA 19 . 2 : 2013 (prefix K)

Tapered roller bearings of basic design

Fundamental design features

Tapered roller bearings are part of the group of radial roller bearings. In contrast to the ball, the roller has a larger contact area perpendicular to the roller axis. As a result, it can transmit higher forces, has greater rigidity and allows smaller rolling elements under the same load. The single row and multi-row bearings comprise a ribless outer ring, an inner ring with two ribs of different heights and a cage ➤ Figure, ➤ Figure. The cage contains truncated conical rollers. The roller and cage assembly together with the inner ring forms a unit. The low rib retains, in conjunction with the cage, the rollers on the inner ring raceway; the high rib supports the axial force component arising from the tapered form of the rollers. While the tapered rollers roll on the raceways, they slide on the higher rib of the inner ring. The projected lines of contact of the tapered rollers intersect the projected raceways of the inner and outer ring at a point on the bearing axis ➤ Figure. As a result of this geometrical characteristic, tapered roller bearings are highly suitable for supporting combined loads. This also prevents any kinematic forced slippage at the rolling contact.

The high dimensional and geometrical accuracy of the rollers reduces running noise and vibrations

Due to the dimensional and geometrical accuracy of the tapered rollers, the rolling elements in a roller set are subjected to virtually the same proportion of load in the load range. In operation, this leads to low-noise and low-vibration running, as well as a high adjustment accuracy.

Single row tapered roller bearing:
the apex points of the tapered surfaces meet at a point on the bearing axis

Fr = radial load

Fa = axial load

R = roller cone apex

α = nominal contact angle

X-life premium quality

Single row tapered roller bearings are available in numerous series and dimensions as X-life bearings. These bearings exhibit considerably higher performance than comparable tapered roller bearings without X-life characteristics ➤ Figure. This is achieved, in part, by superior ring materials and optimised contact geometry between roller and raceway, as well as between roller and rib. In combination with an increased surface quality, this leads to improved lubricant film formation.

Advantages

Increased customer benefits due to X-life

These technical enhancements offer a range of advantages, such as:

  • up to 20 % higher basic dynamic load ratings Cr ➤ Figure
  • a higher running accuracy and smooth running
  • running with reduced friction and greater energy efficiency (reduction in friction up to 50 %, in the case of tapered roller bearings with a steep taper, up to 75 %)
  • lower heat generation in the bearing
  • higher limiting speeds
  • lower lubricant consumption and therefore longer maintenance intervals if relubrication is carried out
  • a measurably longer operating life of the bearings ➤ Figure
  • high reliability and operational security
  • lower overall operating costs
  • compact, environmentally-friendly bearing arrangements.

Lower operating costs, higher machine availability

In conclusion, these advantages improve the overall cost-efficiency of the bearing position significantly and thus bring about a sustainable increase in the efficiency of the machine and equipment.

Suffix XL

X-life tapered roller bearings include the suffix XL in the designation ➤ section.

Comparison of basic dynamic load rating Cr of X-life tapered roller bearings with bearings without X-life performance

Cr = basic dynamic load rating

Fatigue running time in Weibull diagram – comparison of X-life tapered roller bearings with bearings without X-life performance


Probability of failure


Running time in hours

Areas of application

Due to their special technical features, X-life tapered roller bearings are highly suitable for bearing arrangements in:

  • mobile hydraulics (axial piston and orbital motors)
  • tractors (wheel bearings and gearboxes)
  • vertical mills (grinding rolls)
  • hot and cold rolling mills (work rolls in roll stands)
  • applications for oil and gas extraction
  • offshore and onshore wind turbines (gearboxes)
  • construction machinery (road rollers, drill head bearings)

X-life indicates a high product performance density and thus a particularly significant benefit to the customer.

Single row tapered roller bearings

Optimised product characteristics give a sustainable improvement in operating behaviour

Tapered roller bearings are individual, single row bearings of open design which, for technical reasons, are always adjusted against a second tapered roller bearing in a mirror image arrangement ➤ Figure. The bearings are designed such that they reliably cover the extensive demands in relation to generally common requirements. For example, in order to improve the lubricant film formation and running characteristics, the sliding surfaces on the guidance rib of the inner ring, as well as the end faces and contact profile of the rollers, have been optimised ➤ link. In addition, the high production accuracy allows the bearings to be adjusted against each other with high functional security. This in turn leads to improved operating characteristics and thus to a higher operational reliability. Tapered roller bearings are not self-retaining. As a result, the inner ring with the roller and cage assembly can be mounted separately from the outer ring. This gives simplified mounting of the bearings.

Single row tapered roller bearing

Fr = radial load

Fa = axial load

α = nominal contact angle

Matched tapered roller bearings

If the load carrying capacity of a bearing is not sufficient or the shaft is to be guided in both directions with a specific axial clearance, then ready-to‑fit, matched bearing sets are available. Matched tapered roller bearings are essentially available in three arrangements comprising an X, O and tandem arrangement.

Matched tapered rolling bearing pairs in tandem, X and O arrangement, load directions, contact lines

Fr = radial load

Fa = axial load


X arrangement


O arrangement


Tandem arrangement


Fit ring


X arrangement

For bearing sets in an X arrangement, the contact lines converge relative to the bearing axis ➤ Figure. Axial forces occur from both directions, but are always only supported by one bearing. The X arrangement is of simple design and the most frequently used arrangement of matched tapered roller bearings fitted in pairs.

O arrangement

For bearing sets in an O arrangement, the contact lines diverge relative to the bearing axis ➤ Figure. Axial forces occur from both directions, but are always only supported by one bearing. The support base is at its largest in the O arrangement, which is beneficial if the component with small bearing spacing must be guided with the smallest possible tilting clearance, or tilting forces must be supported. Bearing arrangements in an O arrangement are relatively rigid and can also support loads resulting from tilting moments.

Tandem arrangement

For bearing sets in a tandem arrangement, the contact lines run parallel to each other. In contrast to an X and O arrangement, the tandem arran­gement can only support axial force in one direction. This bearing pair is usually adjusted against another tapered roller bearing, which supports axial forces in the opposite direction.

The product tables ➤ link, contain only a few examples of matched tapered roller bearing sets in an X arrangement for reference purposes. Other matched tapered roller bearing sets are available in an X arrangement by agreement.

Advantages of matched bearing sets

Matched bearing pairs in an O or X arrangement provide an economical solution to various bearing arrangement problems due, for example, to:

  • their ability to support high radial loads as well as axial loads in both directions
  • the simplified mounting of bearings, as the insertion of fit rings is no longer required and mounting defects are thus avoided
  • the precise axial guidance of the shaft; the axial clearance of the bearing pair is already defined in bearing production
  • simple lubrication; the lubricant can be easily fed to the rolling system by means of lubrication holes in the fit ring

Ordering and designation system

In order to simplify the ordering process, the ordering designation is modified for matched tapered roller bearings fitted in pairs:

  • The first module letter D = 2 (duplex) represents the number of bearings
  • The second module letter represents the bearing arrangement:
    • B = O arrangement - Back to Back
    • F = X arrangement - Face to Face
    • T = tandem arrangement
  • Where necessary (special design), a third module letter is added as a continuous counter for describing a variant. Example: A, B, … = different set width, variant of intermediate ring design
  • The axial internal clearance is indicated explicitly in the designation. For example, A80-120 means that the axial internal clearance of the unmounted bearing pair (delivered condition) is between 80 μm and 120 μm. Ordering example ➤ Figure

The number of bearing pairs must be stated when ordering matched tapered roller bearings.

Integral tapered roller bearings (JK0S) – fitted in pairs

The bearings are predominantly fitted in pairs

Integral tapered roller bearings are ready-to-fit bearing units, which are greased, sealed on one side and predominantly mounted in pairs in an O arrangement ➤ Figure. The bearings are not separable.

There is no need to set the axial internal clearance

The precise axial internal clearance is not achieved by adjusting the bearings, but is set automatically when the recommended bearing seat tolerances are observed. As a result, there is no need to adjust the bearings against each other in the manner normally required. When integral tapered roller bearings are mounted in pairs, a slot is formed on the outer ring for the retaining ring (snap ring BR). Schaeffler integral tapered roller bearings are interchangeable with each other.

When ordering, please always state the number of individual bearings and not the number of bearing pairs. The snap ring must be ordered separately, for example:

  • 2 tapered roller bearings JK0S080-A ➤ link
  • 1 snap ring BR125

Paired integral tapered roller bearing, load directions

Fr = radial load

Fa = axial load


Integral tapered roller bearings (JK0S), fitted in pairs in an O arrangement, sealed, clearance preset

Load carrying capacity

Bearings of basic design

Capable of supporting axial loads in one direction and radial loads

Single row tapered roller bearings can support axial loads in one direction and high radial loads ➤ Figure and ➤ Figure. However, they must always be axially adjusted against a second bearing fitted in a mirror image arrangement. This bearing combination is then fitted in an O or X arrangement.

The larger the contact angle, the higher the axial load carrying capacity

The axial load carrying capacity of the bearings is dependent on the nominal contact angle α ➤ Figure. The greater this angle, the higher the axial load to which the bearing can be subjected. The size of the contact angle – and thus the load carrying capacity of the bearing – is indicated by the value e in the product tables ➤ link. The nominal contact angle α in most bearing series is between 10° and 20°. In special series, α is approximately 28° to 30°. Bearings of series 313, 323..-B, T5ED and T7FC have a very high axial load carrying capacity due to their particularly large contact angle.

Basic load rating and fatigue limit load for bearing pairs comprising single bearings

If two bearings of the same size and design are fitted immediately adjacent to each other in an O or X arrangement, the basic dynamic load rating Cr, the basic static load rating C0r and the fatigue limit load Cur of the bearing pair are as follows:

  • Cr = 1,715 · Cr single bearing
  • C0r = 2 · C0r single bearing
  • Cur = 2 · Cur single bearing

Values for single bearings in the product tables ➤ link.

Matched bearings

Capable of supporting radial loads, axial loads in both directions and moment loads

Matched tapered roller bearings support higher radial forces than single row tapered roller bearings. In X and O arrangements, axial forces and moment loads are supported in both directions. The tandem arrangement can only support axial forces in one direction.

Basic load rating and fatigue limit load for matched bearings

For matched bearing pairs of design DF, the basic load ratings and fatigue limit loads are given in the dimension tables ➤ link.

Integral tapered roller bearings – fitted in pairs

Capable of supporting axial loads in both directions and radial loads

Single row tapered roller bearings fitted in pairs in an O arrangement support high axial loads in both directions and high radial loads ➤ Figure.

Compensation of angular misalignments

Compensation of angular misalignments possible

The modified line contact between the tapered rollers and the raceways ensures optimum stress distribution at the contact points and prevents stress increases at the edges. As a result, the bearings can tolerate certain angular misalignments and give better support of moment loads ➤ Figure.

Uniform load distribution due to optimised roller and raceway profile

F = load on the roller


Straight profile


Logarithmic profile

Permissible angular misalignment

If the load ratio P/C0r ≦ 0,2, the tilting of the bearing rings relative to each other must not exceed 4 angular minutes. This is, however, subject to the position of the shaft and housing axis remaining constant (no dynamic movements).

If larger loads/misalignments or dynamic angular defects are present, please consult Schaeffler.

Lubrication

Single row and matched tapered roller bearings

Oil or grease lubrication is possible

Single row and matched tapered roller bearings are not greased. These bearings must be lubricated with oil or grease.

Compatibility with plastic cages

When using bearings with plastic cages, compatibility between the lubricant and the cage material must be ensured if synthetic oils, lubricating greases with a synthetic oil base or lubricants containing a high proportion of EP additives are used.

Observe oil change intervals

Aged oil and additives in the oil can impair the operating life of plastics at high temperatures. As a result, stipulated oil change intervals must be strictly observed.

Integral tapered roller bearings

Usually maintenance-free due to initial greasing

Integral tapered roller bearings are supplied already greased with a quality grease to DIN 51825. The grease filling is measured such that these bearings are maintenance-free during their operating lives in most applications.

Sealing

Single row and matched tapered roller bearings

Provide seals in the adjacent construction

Single row and matched tapered roller bearings are not sealed, i. e. sealing of the bearing position must be carried out in the adjacent construction. This must reliably prevent:

  • moisture and contaminants from entering the bearing
  • the egress of lubricant from the bearing position

Integral tapered roller bearings

Integral tapered roller bearings are sealed on one side with a contact seal (lip seal).

Speeds

Limiting speeds and reference speeds in the product tables

The product tables give two speeds for most bearings:

  • the kinematic limiting speed nG
  • the thermal speed rating nϑr

Limiting speeds

The limiting speed nG is the kinematically permissible speed of the bearing. Even under favourable mounting and operating conditions, this value should not be exceeded without prior consultation with Schaeffler ➤ link.

Reference speeds

nϑr is used to calculate nϑ

The thermal speed rating nϑr is not an application-oriented speed limit, but is a calculated ancillary value for determining the thermally safe operating speed nϑ ➤ link.

Bearings with contact seals

For bearings with contact seals, no speed ratings are defined in accordance with DIN ISO 15312:2004. As a result, only the limiting speed nG is given in the product tables for these bearings.

Speeds for matched bearings fitted in pairs

Observing the thermal balance

For matched bearing pairs, the limiting speeds nG given in the product tables are permissible if the less favourable thermal balance of the bearing pair is taken into consideration in the operating conditions.

Noise

The Schaeffler Noise Index (SGI) has been developed as a new feature for comparing the noise level of different bearing types and series. As a result, a noise evaluation of rolling bearings can now be carried out for the first time.

Schaeffler Noise Index

The SGI value is based on the maximum permissible noise level of a bearing in accordance with internal standards, which is calculated on the basis of ISO 15242. In order that different bearing types and series can be compared, the SGI value is plotted against the basic static load rating C0.

This permits direct comparisons between bearings with the same load carrying capacity. The upper limit value is given in each of the diagrams. This means that the average noise level of the bearings is lower than illustrated in the diagram.

The Schaeffler Noise Index is an additional performance characteristic in the selection of bearings for noise-sensitive applications. The specific suitability of a bearing for an application in terms of installation space, load carrying capacity or speed limit for example, must be checked independently of this.

Schaeffler Noise Index
for tapered roller bearings

SGI = Schaeffler Noise Index

C0 = basic static load rating

Temperature range

Limiting values

The operating temperature of the bearings is limited by:

  • the dimensional stability of the bearing rings and tapered rollers
  • the cage
  • the lubricant
  • the seals

Possible operating temperatures of tapered roller bearings ➤ Table.

Permissible temperature ranges

Operating temperature

Open tapered roller bearings

Sealed tapered
roller bearings

D ≦ 220 mm,
–30 °C to +120 °C

D > 220 mm,
–30 °C to +200 °C

–30 °C to +110 °C,
limited by the lubricating grease and seal material

In the event of anticipated temperatures which lie outside the stated values, please contact Schaeffler.

Cages

Sheet steel cages are used as standard

Open tapered roller bearings have sheet steel cages. Plastic cages are available by agreement.

Cages for JK0S

Integral tapered roller bearings have cages made from glass fibre reinforced polyamide PA66.

For high continuous temperatures and applications with difficult operating conditions, bearings with sheet steel cages should be used. If there is any uncertainty regarding cage suitability, please consult Schaeffler.

Internal clearance

For tapered roller bearings, the axial internal clearance sa is a characteristic value. This is the result of mounting the bearing against a second tapered roller bearing ➤ Figure.

Axial internal clearance

sa = axial internal clearance


Indicating the axial internal clearance

The axial internal clearance is indicated explicitly in the designation. Ordering example ➤ Figure.

Matched tapered roller bearing sets

Simple mounting of the bearing sets in the mounting position is achieved by precise matching of the intermediate ring to the required geometric axial internal clearance. As a result, ready-to-fit, matched bearing sets are made available by Schaeffler. This offers high economical and technical advantages such as:

  • Uncomplicated mounting: mounting defects are, for example, avoided by the intermediate ring, which is supplied already matched.
  • Knowledge and inclusion of the axial deflection of the bearings, as well as highly developed measurement methods, guarantee a precise design of the axial internal clearance. This ensures precise axial guidance of the shaft
  • Simple maintenance and high operational reliability are achieved by means of design elements, lubrication grooves and holes in the intermediate ring

Dimensions, tolerances

Dimension standards – bearings in metric sizes

The main dimensions of bearings in metric sizes correspond to ISO 355:2007 and DIN 720:2008. Bearings in metric sizes with the prefix KJ correspond to ANSI/ABMA 19.1:2011.

Chamfer dimensions

Tapered roller bearings in metric sizes

The limiting dimensions for the chamfer dimensions of metric tapered roller bearings to DIN/ISO correspond to ISO 582:1995. Overview and limiting values for metric tapered roller bearings to DIN/ISO ➤ link.

Minimum chamfer dimensions for metric tapered roller bearings to ANSI/ABMA with the prefix KJ correspond to ANSI/ABMA 19.1:2011. The values are given in the product tables.

Bearings in inch sizes to ANSI/ABMA

Minimum chamfer dimensions rmin for bearings in inch sizes correspond to ANSI/ABMA 19.2:2013. The values are given in the product tables ➤ link.

Tolerances

All tapered roller bearings to DIN 720, ISO 355 and integral tapered roller bearings have the tolerance class Normal to ISO 492:2014. In contrast to the standard, X-life bearings achieve improved radial runout values tKia and tKea, in addition to dedicated axial runout values tSia ➤ Figure. Inner ring tolerances ➤ Table, outer ring tolerances ➤ Table, width tolerances ➤ Table. This excludes bearings of series 320, 329, 330, 331, 332 where d ≦ 200 mm: These have the tolerance class 6X ➤ link. The width tolerances tΔTs of the T7FC series with the suffix XL correspond to the tolerance class 6X in accordance with ISO 492:2014 ➤ link.

Inner ring tolerances, tolerance class Normal

Nominal
bore diameter

Bore
deviation

Variation

Radial runout

Axial runout

ISO 492

X-life

X-life

d

tΔdmp

tVdsp

tVdmp

tKia

tKia

tSia

mm

μm

μm

μm

μm

μm

μm

over

incl.

U

L

max.

max.

max.

max.

max.

10

18

0

–12

12

9

15

7

10

18

30

0

–12

12

9

18

8

13

30

50

0

–12

12

9

20

9

13

50

80

0

–15

15

11

25

10

15

80

120

0

–20

20

15

30

13

18

120

180

0

–25

25

19

35

19

20

180

250

0

–30

30

23

50

24

25

250

315

0

–35

35

26

60

28

28

315

400

0

–40

40

30

70

33

35

Tolerance symbols ➤ Table
U = upper limit deviation
L = lower limit deviation
tSia = axial runout to Schaeffler standard ➤ Figure

Outer ring tolerances, tolerance class Normal

Nominal
outside diameter

Deviation
of outside
diameter

Variation

Radial runout

ISO 492

X-life

D

tΔDmp

tVDsp

tVDmp

tKea

tKea

mm

μm

μm

μm

μm

μm

over

incl.

U

L

max.

max.

max.

max.

18

30

0

–12

12

9

18

9

30

50

0

–14

14

11

20

10

50

80

0

–16

16

12

25

13

80

120

0

–18

18

14

35

16

120

150

0

–20

20

15

40

19

150

180

0

–25

25

19

45

21

180

250

0

–30

30

23

50

25

250

315

0

–35

35

26

60

30

315

400

0

–40

40

30

70

34

400

500

0

–45

45

34

80

40

500

630

0

–50

60

38

100

46

Tolerance symbols ➤ Table
U = upper limit deviation
L = lower limit deviation

Width tolerances, tolerance class Normal

Nominal
bore diameter

Deviation of
inner ring
width

Deviation of
outer ring
width

Width deviation

d

tΔBs

tΔCs

tΔTs

tΔT1s

tΔT2s

mm

μm

μm

μm

μm

μm

over

incl.

U

L

U

L

U

L

U

L

U

L

10

18

0

–120

0

–120

+200

0

+100

0

+100

0

18

30

0

–120

0

–120

+200

0

+100

0

+100

0

30

50

0

–120

0

–120

+200

0

+100

0

+100

0

50

80

0

–150

0

–150

+200

0

+100

0

+100

0

80

120

0

–200

0

–200

+200

–200

+100

–100

+100

–100

120

180

0

–250

0

–250

+350

–250

+150

–150

+200

–100

180

250

0

–300

0

–300

+350

–250

+150

–150

+200

–100

250

315

0

–350

0

–350

+350

–250

+150

–150

+200

–100

315

400

0

–400

0

–400

+400

–400

+200

–200

+200

–200

Tolerance symbols ➤ Table
U = upper limit deviation
L = lower limit deviation

Axial and radial runout on the drawing

D = outside diameter

d = bearing bore

Series 320, 329, 330, 331, 332 for d ≦ 200 mm and bearings with the prefix KJ

Bearings 320, 329, 330, 331, 332 for d ≦ 200 mm and bearings with the prefix KJ have dimensional and running tolerances to the tolerance class Normal, but have restricted width tolerances to tolerance class 6X in accordance with ISO 492:2014 ➤ Table; inner ring tolerances ➤ Table, outer ring tolerances ➤ Table.

Width tolerances, tolerance class 6X

Nominal
bore diameter

Deviation
of inner ring width

Deviation
of outer ring width

Width deviation

d

tΔBs

tΔCs

tΔTs

tΔT1s

tΔT2s

mm

μm

μm

μm

μm

μm

over

incl.

U

L

U

L

U

L

U

L

U

L

10 18 0 –50 0 –100 +100 0 +50 0 +50 0
18 30 0 –50 0 –100 +100 0 +50 0 +50 0
30 50 0 –50 0 –100 +100 0 +50 0 +50 0
50 80 0 –50 0 –100 +100 0 +50 0 +50 0
80 120 0 –50 0 –100 +100 0 +50 0 +50 0
120 180 0 –50 0 –100 +150 0 +50 0 +100 0
180 200 0 –50 0 –100 +150 0 +50 0 +100 0

Tolerance symbols ➤ Table
U = upper limit deviation
L = lower limit deviation

Restricted tolerances to tolerance class 5

Tapered roller bearings are also available by agreement with restricted tolerances to tolerance class 5 in accordance with ISO 492:2014; inner ring tolerances ➤ Table, outer ring tolerances ➤ Table, width tolerances ➤ Table.

Restricted inner ring tolerances, tolerance class 5

Nominal
bore diameter

Bore
deviation

Variation

Radial
runout

Axial runout of
lateral face

d

tΔdmp

tVdsp

tVdmp

tKia

tSd

mm

μm

μm

μm

μm

μm

over

incl.

U

L

max.

max.

max.

max.

10

18

0

–7

5

5

5

7

18

30

0

–8

6

5

5

8

30

50

0

–10

8

5

6

8

50

80

0

–12

9

6

7

8

80

120

0

–15

11

8

8

9

120

180

0

–18

14

9

11

10

180

250

0

–22

17

11

13

11

250

315

0

–25

19

13

13

13

315

400

0

–30

23

15

15

15

Tolerance symbols ➤ Table
U = upper limit deviation
L = lower limit deviation

Restricted outer ring tolerances, tolerance class 5

Nominal
outside diameter

Deviation of
outside diameter

Variation

Radial
runout

Axial runout of
lateral face

D

tΔDmp

tVDsp

tVDmp

tKea

tSi

mm

μm

μm

μm

μm

μm

over

incl.

U

L

max.

max.

max.

max.

18

30

0

–8

6

5

6

4

30

50

0

–9

7

5

7

4

50

80

0

–11

8

6

8

4

80

120

0

–13

10

7

10

4,5

120

150

0

–15

11

8

11

5

150

180

0

–18

14

9

13

5

180

250

0

–20

15

10

15

5,5

250

315

0

–25

19

13

18

6,5

315

400

0

–28

22

14

20

6,5

400

500

0

–33

26

17

24

8,5

500

630

0

–38

30

20

30

10

Tolerance symbols ➤ Table
U = upper limit deviation
L = lower limit deviation

Width tolerances, tolerance class 5

Nominal
bore diameter

Deviation of
inner ring width

Deviation of
outer ring width

Width deviation

d

tΔBs

tΔCs

tΔTs

tΔT1s

tΔT2s

mm

μm

μm

μm

μm

μm

over

incl.

U

L

U

L

U

L

U

L

U

L

10

18

0

–200

0

–200

+200

–200

+100

–100

+100

–100

18

30

0

–200

0

–200

+200

–200

+100

–100

+100

–100

30

50

0

–240

0

–240

+200

–200

+100

–100

+100

–100

50

80

0

–300

0

–300

+200

–200

+100

–100

+100

–100

80

120

0

–400

0

–400

+200

–200

+100

–100

+100

–100

120

180

0

–500

0

–500

+350

–250

+150

–150

+200

–100

180

250

0

–600

0

–600

+350

–250

+150

–150

+200

–100

250

315

0

–700

0

–700

+350

–250

+150

–150

+200

–100

315

400

0

–800

0

–800

+400

–400

+200

–200

+200

–200

Tolerance symbols ➤ Table
U = upper limit deviation
L = lower limit deviation

Total width tolerance of matched bearings

The tolerance for the total width 2T of matched bearing sets of design DF is determined from the axial internal clearance and the deviations of the width tΔTs of the single bearings. The tolerance for the total width 2B is determined from the inner ring width tΔBs of the single bearings ➤ Table.

Bearings in inch sizes to ANSI/ABMA

Tapered roller bearings with the prefix K are manufactured as standard to the following tables. The values in the tables meet the requirements for normal tolerances in accordance with ANSI/ABMA 19.2:2013 and, in some cases, exceed these by a considerable margin. Exception: bearings with the prefix KJ correspond to ISO 492:2014. The bore and outside diameters of bearings in inch sizes have plus tolerances; inner ring tolerances ➤ Table, outer ring tolerances ➤ Table, width tolerances ➤ Table.

Inner ring tolerances, bearings in inch sizes

Nominal
bore diameter

Bore deviation

Radial runout

Axial runout

According
to standard

X-life

X-life

d

tΔdmp

tKia

tKia

tSia

mm

μm

μm

μm

μm

over

incl.

U

L

max.

max.

max.

10

18

+12

0

15

7

10

18

30

+12

0

18

8

13

30

50

+12

0

20

9

13

50

80

+12

0

25

10

15

80

120

+25

0

30

13

18

120

180

+25

0

35

19

20

180

250

+25

0

50

24

25

250

304,8

+25

0

50

28

28

304,8

315

+50

0

50

28

28

315

400

+50

0

50

33

35

400

500

+50

0

50

39

38

500

609,6

+50

0

50

45

43

609,6

800

+75

0

75

54

‒

Tolerance symbols ➤ Table
U = upper limit deviation
L = lower limit deviation
tSia = axial runout to Schaeffler standard ➤ Figure

Outer ring tolerances, bearings in inch sizes

Nominal
outside diameter

Bore
deviation

Radial runout

According
to standard

X-life

D

tΔDmp

tKea

tKea

mm

μm

μm

μm

over

incl.

U

L

max.

max.

18

30

+25

0

18

9

30

50

+25

0

20

10

50

80

+25

0

25

13

80

120

+25

0

35

16

120

150

+25

0

40

19

150

180

+25

0

45

21

180

250

+25

0

50

25

250

304,8

+25

0

50

29

304,8

609,6

+50

0

50

45

609,6

800

+75

0

75

54

Tolerance symbols ➤ Table
U = upper limit deviation
L = lower limit deviation

Width tolerances, bearings in inch sizes

Nominal
bore diameter

Deviation of
inner ring width

Deviation of
outer ring width

Width deviation

d

tΔBs

tΔCs

tΔTs

mm

μm

μm

μm

over

incl.

U

L

U

L

U

L

10

50

0

–120

0

–120

+200

0

50

80

0

–150

0

–150

+200

0

80

101,6

0

–200

0

–200

+200

0

101,6

120

0

–200

0

–200

+350

–250

120

180

0

–250

0

–250

+350

–250

180

304,8

0

–250

0

–250

+350

–250

304,8

800

0

–250

0

–250

+375

–375

Tolerance symbols ➤ Table
U = upper limit deviation
L = lower limit deviation

Suffixes

For a description of the suffixes used in this chapter ➤ Table and medias interchange http://www.schaeffler.de/std/1B69.

Suffixes and corresponding descriptions

Suffix

Description of suffix

A

Modified internal construction (excluding bearings to ANSI/ABMA)

B

Increased contact angle (for bearings to DIN)

DF-A..-..

Two tapered roller bearings matched in an X arrangement,
with an intermediate ring between the outer rings. Axial internal clearance between .. and .. in μm

X

External dimensions matched to international standards
(for bearings to DIN)

XL

X-life

Tapered roller bearings for special applications

Special tapered roller bearings are available for applications where tapered roller bearing arrangements are used under very difficult operating conditions, for example at high operating temperatures or with heavily contaminated lubricating oil. In such cases, please consult Schaeffler. Suffixes for special designs ➤ Table.

Special designs, available by agreement

Suffix

Description of suffix

DB-A..-..

Two tapered roller bearings matched in an O arrangement, with an intermediate ring between the outer rings and the inner rings, axial internal clearance between .. and .. in μm

DT

Two tapered roller bearings matched in a tandem arrangement, with an intermediate ring between the outer rings

P5

Bearing in tolerance class 5

Other special designs with suffixes are available by agreement, such as for:

  • dimensional stabilisation
  • special heat treatment
  • special materials
  • tapered roller bearings with reduced friction
  • tolerance classes
  • restricted width tolerances

Structure of bearing designation

Examples of composition of bearing designation

The designation of bearings follows a set model. Examples ➤ Figure to ➤ Figure. For the formation of designations see DIN 623-1:1993 ➤ link, DIN 720:2008 ➤ link, ISO 10317:2008, ISO 355:2007 ➤ link, ANSI/ABMA 19.1:2011 and ANSI/ABMA 19.2:2013.

Single row tapered roller bearing,
metric, to DIN 623-1:1993, DIN 720:2008: designation structure

Single row tapered roller bearing,
metric, to ISO 10317:2008, ISO 355:2007: designation structure

Single row tapered roller bearing,
metric, to ANSI/ABMA 19.1:2011; inch sizes, to ANSI/ABMA 19.2:2013: designation structure

Matched tapered roller bearing pair: designation structure

Integral tapered roller bearing: designation structure

Dimensioning

Equivalent dynamic bearing load

P = Fr under purely radial load of constant magnitude and direction

The basic rating life equation L = (Cr/P)p used in the dimensioning of radial bearings under dynamic load assumes a radial load P of constant magnitude. If the bearing is subjected to purely radial load, the radial load Fr is used directly in the rating life equation for P (P = Fr).

P is a substitute force for combined load

If this condition is not met, a constant radial force must first be determined for the rating life calculation that (in relation to the rating life) represents an equivalent load. This force is known as the equivalent dynamic load P.

Fa/Fr ≦ e or Fa/Fr > e

The calculation of P is dependent on the load ratio Fa/Fr and the factor e.

Single bearings and JK0S bearings

For single bearings under dynamic load and integral tapered roller bearings ➤ Equation and ➤ Equation.

Equivalent dynamic load


Equivalent dynamic load


Legend

P N

Equivalent dynamic bearing load

Fr N

Radial load

Fa N

Resulting axial force ➤ Table.
The information in the section “Calculation of internal resulting axial force Fa for single bearings” must be taken into consideration when calculating Fa ➤ link

e, Y -

Factors ➤ dimension table


Bearing pairs in O or X arrangement

For bearing pairs under dynamic load in an O or X arrangement comprising single bearings ➤ Equation and ➤ Equation.

Equivalent dynamic load


Equivalent dynamic load


Legend

P N

Equivalent dynamic bearing load

Fr N

Radial load

Fa N

Resulting axial force ➤ Table.
The information in the section “Calculation of internal resulting axial force Fa for single bearings” must be taken into consideration when calculating Fa ➤ link

e, Y -

Factors ➤ link


Matched bearing pairs

For matched bearing pairs under dynamic load 313 (320, 322, 329)..-DF-A ➤ Equation and ➤ Equation.

Equivalent dynamic load


Equivalent dynamic load


Legend

P N

Equivalent dynamic bearing load

Fr N

Radial load

Fa N

Resulting axial force.
The information in the section “Calculation of internal resulting axial force Fa for single bearings” must be taken into consideration when calculating Fa ➤ link

e, Y1, Y2 -

Factors ➤ link

Calculation of internal resulting axial force Fa for single bearings and for bearing pairs in an X and O arrangement

Reasons why the internal resulting axial force Fa must be taken into consideration

Single row tapered roller bearings transmit radial forces from one raceway to the other oblique to the bearing axis. In the case of a shaft supported by two single row tapered roller bearings of identical or different size, the radial load on bearing A leads, due to the inclination of the raceways (α0 ≠ 0°), to an axial load on bearing B. The radial load on bearing B also has the effect of an axial load on bearing A; external forces in bearing systems of this type ➤ Figure and ➤ Figure. This internal resulting axial force Fa must be taken into consideration in the calculation of the equivalent dynamic bearing load P.

Equations for calculation

Equations for calculation of resulting axial force Fa ➤ Table.

Preconditions for calculation

Bearing A is subjected to a radial load FrA, bearing B to a radial load FrB ➤ Figure and ➤ Figure. FrA and FrB act at the central pressure points of the bearings and are always regarded as positive. The bearings are clearance-free, but without preload.

The stated equations for determining the axial load correspond to an approximation carried out under the assumption of a load zone of 180° in bearings under radial load. For a more precise calculation, the use of BEARINX or BEARINX-online is recommended.

Equations for calculation of the internal resulting axial force Fa

Case

Load ratio

External axial force

1

Ka ≧ 0

2

3

continued ▼

Parameters ➤ Equation, ➤ Figure and ➤ Figure
YA = YB ➤ link

Equations for calculation of the internal resulting axial force Fa

Case

Load ratio

Resulting axial force Fa

Bearing A

Bearing B

1

Fa is not taken into con­sideration in the calculation

2

Fa is not taken into con­sideration in the calculation

3

Fa is not taken into con­sideration in the calculation

continued ▲

Parameters ➤ Equation, ➤ Figure and ➤ Figure
YA = YB ➤ link

Adjusted bearing arrangement with two single row tapered roller bearings in O arrangement, external forces

Ka = external axial force acting on the shaft

FrA = radial load, bearing A

FrB = radial load, bearing B

Adjusted bearing arrangement with two single row tapered roller bearings in X arrangement, external forces

Ka = external axial force acting on the shaft

FrA = radial load, bearing A

FrB = radial load, bearing B

Example of calculation of internal resulting axial force Fa

Bearing arrangement for pinion shaft

Two single row tapered roller bearings are used for the bearing arrangement of a pinion shaft ➤ Figure. The bearing arrangement should be adjusted and in an O arrangement. In order to calculate the basic rating life of bearing A, the equivalent dynamic bearing load PA must be determined.

BEARINX calculation model: load on bearing A and B

Ka = external axial force = 6,52 kN

Kr = external radial force

Kt = tangential force

FrA = radial load, bearing A (resultant of reaction forces FyA and FzA )

FrB = radial load, bearing B (resultant of reaction forces FyB and FzB )

l1 = spacing between pinion and contact cone apex of bearing A

l2 = spacing between contact cone apexes of bearing A and bearing B

The resulting radial forces FrA and FrB on the bearings must be determined from the external radial force Kr and the tangential force Kt by the solution of the equilibrium of moments and forces on the shaft. Result:

  • FrA = 7,3 kN
  • FrB = 2,2 kN

In a bearing arrangement with two single bearings, the resulting axial force Fa must be taken into consideration

Since this is an adjusted bearing arrangement with two single bearings, the internal resulting axial force Fa in the bearing system must be taken into consideration in the bearing calculation in accordance with ➤ Table. For both tapered roller bearings YA = YB = 1,6. Loads ➤ Figure. Tapered roller bearing 32206-XL is envisaged for bearing A.

Step 1

Calculate the load ratio using ➤ Equation.

Load ratio



Step 2

Compare the result with possible cases ➤ Table. Case 2 or case 3 can be considered ➤ Table.

Equations for calculation of the internal resulting axial force Fa

Case

Load ratio

External axial force

Resulting axial force Fa

Bearing A

Bearing B

2

‒

3

‒

Parameters ➤ Equation
YA = YB = 1,6


Step 3

Using ➤ Equation, check whether case 2 applies ➤ Table.

External axial force in relation to load ratio


If case 2 applies ➤ Table. This means that bearing A supports the external axial force Ka.


Step 4

Calculating Fa

Using ➤ Equation, calculate the internal resulting axial force Fa for bearing A. The calculations are in accordance with ➤ Table, case 2.

Internal resulting axial force for bearing A

Example of calculation of P

Using value Fa in the calculation of P

Using ➤ Equation, calculate the ratio between the axial force Fa and radial force Fr of bearing A and compare this with the limit value e in accordance with the product table (in this instance e = 0,37).

Load ratio, bearing A


This gives:


As a result, the axial force Fa of bearing A (FaA) must be taken into consideration within the equivalent bearing load PA of bearing A ➤ Equation and thus ➤ Equation applies.

P for Fa/Fr > e


The equivalent dynamic bearing load PA of bearing A is then used to calculate the basic rating life of bearing A.

Equivalent static bearing load

Single bearings and JK0S bearings

For single bearings under static load and integral tapered roller bearings ➤ Equation and ➤ Equation.


Equivalent static load


Equivalent static load


Legend

P0 N

Equivalent static bearing load

F0r, F0a N

Largest radial or axial load present (maximum load)

Y0 -

Axial load factor


For bearing pairs under static load in an O or X arrangement ➤ Equation.

Equivalent static load


Legend

P0 N

Equivalent static bearing load

F0r, F0a N

Largest radial or axial load present (maximum load)

Y0 -

Axial load factor

For matched bearing pairs under static load 313 (320, 322, 329)..-DF-A.. ➤ Equation.

Equivalent static load


Legend

P0 N

Equivalent static bearing load

F0r, F0a N

Largest radial or axial load present (maximum load)

Y0 -

Axial load factor

Static load safety factor

S0 = C0/P0

In addition to the basic rating life L (L10h), it is also always necessary to check the static load safety factor S0 ➤ Equation.

Static load safety factor


Legend

S0 -

Static load safety factor

C0 N

Basic static load rating

P0 N

Equivalent static bearing load

Minimum load

In order to prevent damage due to slippage, a minimum radial load of P > C0r/60 is required

In order that no slippage occurs between the contact partners, the tapered roller bearings must be constantly subjected to a sufficiently high load. Based on experience, a minimum radial load of the order of P > C0r/60 is thus necessary. In most cases, however, the radial load is already higher than the requisite minimum load due to the weight of the supported parts and the external forces.

If the minimum radial load is lower than indicated above, please consult Schaeffler.

Design of bearing arrangements

Radial location of bearings

For secure radial location, tight fits are necessary

In addition to supporting the rings adequately, the bearings must also be securely located in a radial direction, to prevent creep of the bearing rings on the mating parts under load. This is generally achieved by means of tight fits between the bearing rings and the mating parts. If the rings are not secured adequately or correctly, this can cause severe damage to the bearings and adjacent machine parts. Influencing factors, such as the conditions of rotation, magnitude of the load, internal clearance, temperature conditions, design of the mating parts and the mounting and dismounting options must be taken into consideration in the selection of fits.

If shock type loads occur, tight fits (transition fit or interference fit) are required to prevent the rings from coming loose at any point. Clearance, transition or interference fits ➤ link.

The following information provided in Technical principles must be taken into consideration in the design of bearing arrangements:

  • conditions of rotation ➤ link
  • tolerance classes for cylindrical shaft seats (radial bearings) ➤ Table, excluding tapered roller bearings to ANSI/ABMA 19.2:2013 or with special tolerances
  • shaft fits ➤ link
  • tolerance classes for bearing seats in housings (radial bearings) ➤ Table, excluding tapered roller bearings to ANSI/ABMA 19.2:2013 or with special tolerances
  • housing fits ➤ link

Shaft and housing fits for bearings in inch sizes

For bearings with a different tolerance accuracy, such as ANSI/ABMA 19.2:2013 for example, the tolerance class must be shifted in accordance with the fit.

Shaft and housing fits for integral tapered roller bearings

Recommended shaft and housing tolerances for integral tapered roller bearings ➤ Table.

Tolerances for integral tapered roller bearings

Circumferential load

Tolerance class

Shaft

Housing

on inner ring

m6 Ⓔ

H7 Ⓔ

on outer ring

g6 Ⓔ

M7 Ⓔ

Axial location of bearings

The bearings must also be securely located in an axial direction

As a tight fit alone is not normally sufficient to also locate the bearing rings securely on the shaft and in the housing bore in an axial direction, this must usually be achieved by means of an additional axial location or retention method. The axial location of the bearing rings must be matched to the type of bearing arrangement. Shaft and housing shoulders, housing covers, nuts, spacer rings and retaining rings etc., are fundamentally suitable ➤ Figure.

Dimensional, geometrical and running accuracy of the bearing seats

A minimum of IT6 should be provided for the shaft seat and a minimum of IT7 for the housing seat

The accuracy of the cylindrical bearing seat on the shaft and in the housing should correspond to the accuracy of the bearing used. For single row tapered roller bearings with the tolerance class Normal or 6X, the shaft seat should correspond to a minimum of standard tolerance grade IT6 and the housing seat to a minimum of IT7; with tolerance class 5, the shaft seat should correspond to a minimum of IT5 and the housing seat to a minimum of IT6. Guide values for the geometrical and positional tolerances of bearing seating surfaces ➤ Table, tolerances t1 to t3 in accordance with ➤ Figure. Numerical values for IT grades ➤ Table.

Guide values for the geometrical and positional tolerances of bearing seating surfaces

Bearing
tolerance class

Bearing
seating surface

Standard tolerance grades to ISO 286-1
(IT grades) 

to ISO 492

to DIN 620

Diameter tolerance

Roundness tolerance

Parallelism tolerance

Total axial runout
tolerance of abutment shoulder

t1

t2

t3

Normal 6X

PN (P0) P6X

Shaft

IT6 (IT5)

Circumferential load

IT4/2

Circumferential load

IT4/2

IT4

Shaft IT6 (IT5)

Point load

IT5/2

Point load

IT5/2

IT4

Housing

IT7 (IT6)

Circumferential load

IT5/2

Circumferential load

IT5/2

IT5

Housing IT7 (IT6)

Point load

IT6/2

Point load

IT6/2

IT5

5

P5

Shaft

IT5

Circumferential load

IT2/2

Circumferential load

IT2/2

IT2

Shaft IT5

Point load

IT3/2

Point load

IT3/2

IT2

Housing

IT6

Circumferential load

IT3/2

Circumferential load

IT3/2

IT3

Housing IT6

Point load

IT4/2

Point load

IT4/2

IT3


Numerical values for ISO standard tolerances (IT grades) to ISO 286-1:2010

IT grade

Nominal dimension in mm

over

10

18

30

50

80

120

180

250

315

400

500

630

incl.

18

30

50

80

120

180

250

315

400

500

630

800

Values in μm

IT2

2 2,5 2,5 3 4 5 7 8 9 10 11 13

IT3

3 4 4 5 6 8 10 12 13 15 16 18

IT4

5 6 7 8 10 12 14 16 18 20 22 25

IT5

8 9 11 13 15 18 20 23 25 27 32 36

IT6

11 13 16 19 22 25 29 32 36 40 44 50

IT7

18 21 25 30 35 40 46 52 57 63 70 80

Roughness of cylindrical bearing seats

Ra must not be too high

The roughness of the bearing seats must be matched to the tolerance class of the bearings. The mean roughness value Ra must not be too high, in order to maintain the interference loss within limits. The shafts must be ground, while the bores must be precision turned. Guide values as a function of the IT grade of bearing seating surfaces ➤ Table.

Roughness values for cylindrical bearing seating surfaces – guide values

Nominal diameter
of the bearing seat

d (D)

Recommended mean roughness value
for ground bearing seats

Ramax

mm

μm

Diameter tolerance (IT grade)

over

incl.

IT7

IT6

IT5

IT4

‒

80

1,6

0,8

0,4

0,2

80

500

1,6

1,6

0,8

0,4

500

1  250

3,21)

1,6

1,6

0,8

  1. For the mounting of bearings using the hydraulic method, a value Ra = 1,6 μm must not be exceeded.

Mounting dimensions for the contact surfaces of bearing rings

The contact surfaces for the rings must be of sufficient height

The mounting dimensions of the shaft and housing shoulders, and spacer rings etc., must ensure that the contact surfaces for the bearing rings are of sufficient height. However, they must also reliably prevent rotating parts of the bearing from grazing stationary parts. Proven mounting dimensions for the radii and diameters of the abutment shoulders are defined in accordance with DIN 5418 ➤ link. These dimensions are limiting dimensions (maximum or minimum dimensions); the actual values should not be higher or lower than specified.

If single row tapered roller bearings are mounted in a tandem arrangement, it must be ensured that the end faces of the outer rings in contact with each other have sufficient overlap. In case of doubt, please consult Schaeffler.

Cage projection

In the open bearings, the cages project laterally to a certain extent. In order to prevent the cages from grazing the adjacent construction, the lateral minimum distances Ca and Cb in the product tables must be taken into consideration in the design of the adjacent construction ➤ link.

Adjustment of bearings

Always adjust single bearings against a second bearing

Due to their internal construction, single row tapered roller bearings cannot be mounted alone, but must always be used together with a second bearing or as a bearing set ➤ Figure. In bearing arrangements with two individual single row bearings, these must be adjusted against each other until the requisite preload or desired clearance is achieved ➤ Figure. The preload is only achieved once the bearings have been fitted and is dependent on the adjustment against the second bearing.

Select the adjustment such that full function and operational reliability of the bearings is ensured

The correct adjustment of the bearings has a considerable influence on the function and operational reliability of the bearing arrangement. If the clearance is too large, the load carrying capacity of the bearings will not be fully utilised; if the preload is too high, the increased friction losses will give rise to higher operating temperatures, which will, in turn, have a negative effect on the rating life of the bearings.

In order that the rollers can be positioned correctly, the shaft or housing must be rotated several times in both directions when adjusting the bearings.

Adjusted bearing arrangement with two single row tapered roller bearings

H = support spacing


Tapered roller bearings mounted in an O arrangement and adjusted against each other


Fixing nut

Matched bearings

Adjustment not required for matched bearing sets

Matched tapered roller bearings do not need to be adjusted ➤ section. The desired operating clearance or required preload is already set at the manufacturing plant.

Mounting and dismounting

The mounting and dismounting options for tapered roller bearings, by thermal, hydraulic or mechanical methods, must be taken into consideration in the design of the bearing position.

Ensure that the bearings are not damaged during mounting

Integral tapered roller bearings are not separable. In the mounting of such bearings, the mounting forces must always be applied to the bearing ring with a tight fit.

Schaeffler Mounting Handbook

Rolling bearings must be handled with great care

Rolling bearings are well-proven precision machine elements for the design of economical and reliable bearing arrangements, which offer high operational security. In order that these products can function correctly and achieve the envisaged operating life without detrimental effect, they must be handled with care.

The Schaeffler Mounting Handbook MH 1 gives comprehensive information about the correct storage, mounting, dismounting and maintenance of rotary rolling bearings http://www.schaeffler.de/std/1B68. It also provides information which should be observed by the designer, in relation to the mounting, dismounting and maintenance of bearings, in the original design of the bearing position. This book is available from Schaeffler on request.

Legal notice regarding data freshness

The further development of products may also result in technical changes to catalogue products

Of central interest to Schaeffler is the further development and optimisation of its products and the satisfaction of its customers. In order that you, as the customer, can keep yourself optimally informed about the progress that is being made here and with regard to the current technical status of the products, we publish any product changes which differ from the printed version in our electronic product catalogue.

We therefore reserve the right to make changes to the data and illus­trations in this catalogue. This catalogue reflects the status at the time of printing. More recent publications released by us (as printed or digital media) will automatically precede this catalogue if they involve the same subject. Therefore, please always use our electronic product catalogue to check whether more up-to-date information or modification notices exist for your desired product.

Further information

In addition to the data in this chapter, the following chapters in Technical principles must also be observed in the design of bearing arrangements:

  • Determining the bearing size ➤ link
  • Rigidity ➤ link
  • Friction and increases in temperature ➤ link
  • Speeds ➤ link
  • Bearing data ➤ link
  • Lubrication ➤ link
  • Sealing ➤ link
  • Design of bearing arrangements ➤ link
  • Mounting and dismounting ➤ link

© Schaeffler Austria GmbH