Customer Success Story
Mit Schaeffler Lösungen für die Lebensmittelindustrie
Unser Kunde gehört zu den führenden Unternehmen der Lebensmittelverarbeitung und stellt Komplettlösungen für die Abfüllung von Getränken und pastösen Nahrungsmitteln her. Die komplizierten Anlagen müssen die Hygieneanforderungen bei der Herstellung von Nahrungsmitteln erfüllen und für einen störungsfreien Dauerbetrieb ausgelegt sein. Dabei kommt der Korrosionsbeständigkeit von Bauteilen eine ebenso wichtige Rolle zu wie der zuverlässigen Abdichtung von Lagern gegen Partikeleintrag und Schmiermittelverlust. Schaeffler erfüllt diese Anforderungen mit speziellen Lauf-, Stütz- und Kurvenrollen sowie Linearsystemen.
Benefits
Customer benefits
Corrosion-resistant thanks to stainless steel or special coatings
Use of materials that are resistant to the cleaning agents used
Initial greasing with high-quality NSF-H1 lubricants
Maximum bearing service life thanks to effective protection against contaminants
Effective bearing sealing against the contamination of machines through the loss of lubricant
Challenge
Solution
Molding and filling unit
The filling machine processes the packaging materials that are continuously supplied from large rolls. The machine draws in the material and, in the first step, molds it into cartons. This is performed under a high load by yoke and stud type track rollers on a profiled cam in a sterilized environment. The components installed here have to be resistant to the foods being processed and to the sterilization and cleaning agents used.
We meet these requirements with special ball-bearing, yoke, and stud type track rollers.
Folding unit (final folders)
After filling, the individual packages are placed in a row and removed from the filling machine to undergo the final packaging process, such as palletizing. Packages are handled by linear guidance systems. What’s unusual here is that the carriages are stationary and the guideways move. Resistance to media is once again required. The carriages also need regular relubrication.
We meet these requirements with Schaeffler monorail guidance systems configured as described below.