![](https://cdn.schaeffler-ecommerce.com/cdn/00098939_a.png)
Spherical roller bearings are suitable where:
- bearing arrangements are subjected to high and very high radial loads ➤ section
- relatively high axial loads occur on one or both sides, in addition to high radial forces ➤ section
- dynamic or static misalignments of the shaft relative to the housing, or deflections of the shaft, must be freely compensated by the bearing ➤ section
- high shock type loads must be supported dynamically
- locating bearings with a very high load carrying capacity are required
Spherical roller bearing: comparison of load carrying capacity with barrel roller bearing of the same dimensions, compensation of misalignments
Fr = radial load
Cr = basic dynamic load rating
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A0225_a.png) |
Design variants
The standard product range of spherical roller bearings comprises:
The bearings are available in the majority of sizes as X-life designs with significantly higher performance ➤ link. Larger catalogue bearings and other bearing designs GL 1.
Bearings of basic design
The outer ring has a curved raceway
Spherical roller bearings are part of the group of radial roller bearings. These self-retaining rolling bearings have two rows of rollers with a mutually curved raceway in the outer ring and two raceways inclined relative to the bearing axis in the inner ring. This raceway design allows these bearings to combine a range of characteristics, which are essential to many applications, in one bearing, such as angular adjustability for example ➤ section. The symmetrical barrel rollers are guided by brass, sheet steel or polyamide cages ➤ section.
Roller contact design
The stress distribution at the contact points between the rollers and raceways is determined by the contact surface of the rollers. As a result, the roller geometry is matched to the raceway. This gives a favourable load distribution over the entire length of the roller and prevents both edge stresses and stress peaks at the ends of the roller ➤ Figure.
Uniform load distribution due to optimised roller and raceway profile
F = load on the rollers
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A00F9_a.png) |
The bore is cylindrical or tapered
Bearings of basic design are supplied without seals and with a cylindrical bore. With the exception of series 233..-A, these bearings are also available with a tapered bore ➤ Figure.
![](https://cdn.schaeffler-ecommerce.com/cdn/000182DE_a.png)
Bearings with a tapered bore have a bore taper of 1:12 and the suffix K, whereas spherical roller bearings of the series 249, 240 and 241 have a bore taper of 1:30 and the suffix K30 ➤ Figure and ➤ section.
Distinguishing features of bearings in the basic design
In addition to the design of the bore (cylindrical or tapered), the specific bearing design is also dependent on the bearing series and bearing size. The key distinguishing features are the:
- design of the inner ring
- design of the cage ➤ section
Bearings with a loose central rib on the inner ring
A loose central rib provides axial guidance of the rollers in the load-free zone ➤ Figure and ➤ Table. This reduces friction in the bearing, which in turn leads to lower operating temperatures.
Spherical roller bearings of basic design, cylindrical bore
Fr = radial load
Fa = axial load
![](https://cdn.schaeffler-ecommerce.com/cdn/00016410_a.png) Spherical roller bearing without central rib on inner ring
![](https://cdn.schaeffler-ecommerce.com/cdn/00016411_a.png) Spherical roller bearing with rigid central rib on inner ring
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A00FC_a.png) |
Spherical roller bearings of basic design, tapered bore
Fr = radial load
Fa = axial load
![](https://cdn.schaeffler-ecommerce.com/cdn/00016410_a.png) Spherical roller bearing without central rib on inner ring
![](https://cdn.schaeffler-ecommerce.com/cdn/00016411_a.png) Spherical roller bearing with rigid central rib on inner ring
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A00FE_a.png) |
Spherical roller bearings of basic design, cylindrical or tapered bore, with loose central rib
Fr = radial load
Fa = axial load
![](https://cdn.schaeffler-ecommerce.com/cdn/00016410_a.png) Cylindrical bore
![](https://cdn.schaeffler-ecommerce.com/cdn/00016411_a.png) Tapered bore
![](https://cdn.schaeffler-ecommerce.com/cdn/00016412_a.png) Loose central rib
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A0101_a.png) |
Basic bearing design variants
Bearings of basic design are available in the following variants:
- bearings without central rib on inner ring ➤ Table
- bearings with rigid central rib on inner ring ➤ Table
- bearings with loose central rib ➤ Table
Bearing design for bearings without central rib on inner ring
Design
|
Suffix
|
![](https://cdn.schaeffler-ecommerce.com/cdn/00016410_a.png)
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A0088_a.png)
|
Two sheet steel cages, surface hardened or coated, guidance on outer ring, X-life
|
E1-XL
|
![](https://cdn.schaeffler-ecommerce.com/cdn/00016411_a.png)
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A0089_a.png)
|
One brass double comb cage, guided by rollers, inner ring with two lateral retaining ribs, X-life
|
E1A-XL-M
|
![](https://cdn.schaeffler-ecommerce.com/cdn/00016412_a.png)
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A008C_a.png)
|
Two window cages made from glass fibre reinforced polyamide, guidance on inner ring, X-life
|
E1-XL-TVPB
|
Bearing design for bearings with rigid central rib on inner ring
Design
|
Suffix
|
![](https://cdn.schaeffler-ecommerce.com/cdn/00016410_a.png)
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A008E_a.png)
|
Two brass cages, guidance on inner ring, inner ring with two lateral retaining ribs and one central rib
|
MB
B-MB
|
![](https://cdn.schaeffler-ecommerce.com/cdn/00016411_a.png)
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A008F_a.png)
|
One steel double comb cage, guidance on inner ring, inner ring with two lateral retaining ribs and one central rib
|
B-FB1
|
![](https://cdn.schaeffler-ecommerce.com/cdn/00016412_a.png)
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A0091_a.png)
|
Two brass cages, guidance on outer ring, inner ring with two lateral retaining ribs and one central rib
|
A-MA
AS-MA
|
![](https://cdn.schaeffler-ecommerce.com/cdn/00016413_a.png)
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A0093_a.png)
|
One brass double comb cage, guidance on outer ring, inner ring with two lateral retaining ribs and one central rib, X-life
|
XL-MA1
|
Bearing design for bearings with loose central rib
Design
|
Suffix
|
![](https://cdn.schaeffler-ecommerce.com/cdn/00016410_a.png)
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A0095_a.png)
|
Two sheet steel cages, surface hardened, guidance on inner ring, X-life
|
BE-XL
|
![](https://cdn.schaeffler-ecommerce.com/cdn/00016411_a.png)
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A0096_a.png)
|
Two sheet steel cages, surface hardened, guidance on outer ring, X-life, vibrating screen design
|
BE-XL-JPA-T41A
|
![](https://cdn.schaeffler-ecommerce.com/cdn/00016412_a.png)
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A0099_a.png)
|
One brass double comb cage, guidance on inner ring, inner ring with two lateral retaining ribs, X-life
|
BEA-XL-MB1
|
Sealed spherical roller bearings
A selection of standard bearings is also available with seals on both sides ➤ Figure and ➤ section.
Series 222, 223
Sealed bearings of series 222 and 223 include an oversize width and the prefix WS in the designation ➤ Figure and ➤ section.
Series 240, 241
The main dimensions of sealed bearings of series 240 and 241 correspond to the main dimensions of open bearings.
![](https://cdn.schaeffler-ecommerce.com/cdn/000183C3_a.png)
Further information on sealed spherical roller bearings TPI 218.
Spherical roller bearings of basic design, sealed on both sides
![](https://cdn.schaeffler-ecommerce.com/cdn/00016410_a.png) Bearing with contact seal 2RSR (D < 160)
![](https://cdn.schaeffler-ecommerce.com/cdn/00016411_a.png) Bearing with contact seal 2VSR (160 < D ≦ 320)
![](https://cdn.schaeffler-ecommerce.com/cdn/00016412_a.png) Bearing with contact seal 2RSR (320 < D ≦ 620)
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A0103_a.png) |
Spherical roller bearings for vibratory machinery
The rolling bearings fitted in vibratory machinery must support not only high loads and high speeds but also accelerations and centrifugal forces. In many cases, these applications involve adverse environmental conditions such as contamination and moisture.
Spherical roller bearings are matched to the operating conditions of vibratory machinery
The special spherical roller bearings developed by Schaeffler are matched to the operating conditions in vibratory machinery and have proved highly successful in practical use. In particular, the cages of the rolling bearings are subjected to stresses arising from high radial accelerations. In unfavourable cases, these may be overlaid by axial accelerations as well.
The support of angular misalignments reduces additional sliding motions
The rotating imbalance generates a rotating shaft deflection and additional sliding motion within the bearings. This increases the friction and therefore the operating temperature of the bearings. The special spherical roller bearings can support dynamic angular adjustments up to 0,15°.
Basic designs of special spherical roller bearings
Schaeffler special spherical roller bearings for vibratory machinery have the main dimensions of dimension series 23 (DIN 616:2000, ISO 15:2017).
Specification T41A (T41D)
Schaeffler spherical roller bearings for vibratory machinery are manufactured in accordance with the specification T41A or T41D ➤ Table. This takes into consideration the particular requirements of the application. The specification defines, for example, the tolerances of the bore and outside diameter, as well as the radial internal clearance of the bearings. The other tolerances are in accordance with tolerance class Normal to ISO 492:2014.
![](https://cdn.schaeffler-ecommerce.com/cdn/000183C3_a.png)
Schaeffler spherical roller bearings for vibratory machinery are described in detail in TPI 197. This can be requested from Schaeffler.
Bearings with adapter sleeve or withdrawal sleeve
Ready-to-fit mounting kits facilitate the ordering and mounting of bearings
Complete bearing mounting kits are also available for use in locating spherical roller bearings with a tapered bore onto a cylindrical shaft journal. These units comprise the bearing, adapter sleeve, tab washer and locknut, or bearing and withdrawal sleeve ➤ Figure. Adapter sleeves and withdrawal sleeves allow the bearings to be located on smooth and stepped shafts ➤ Figure and ➤ Figure. The fixing elements are described in the product tables and must also be stated when placing the order.
Spherical roller bearing with adapter sleeve
Fr = radial load
Fa = axial load
![](https://cdn.schaeffler-ecommerce.com/cdn/00016410_a.png) Spherical roller bearing with rigid central rib on inner ring, with adapter sleeve
![](https://cdn.schaeffler-ecommerce.com/cdn/00016411_a.png) Adapter sleeve
![](https://cdn.schaeffler-ecommerce.com/cdn/00016412_a.png) Locknut
![](https://cdn.schaeffler-ecommerce.com/cdn/00016413_a.png) Tab washer
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A08D8_a.png) |
X-life premium quality
![](https://cdn.schaeffler-ecommerce.com/cdn/0009B5D1_a.png)
Spherical roller bearings are available in numerous series and dimensions as X-life bearings ➤ Figure. These bearings exhibit considerably higher performance than conventional spherical roller bearings. This is achieved, for example, through the modified internal construction, higher surface quality of the contact areas, optimised contact geometry between rollers and raceways, new roller dimensions with crowned ends and the optimised cage design, as well as through the higher quality of the steel and rolling elements and a loose central rib ➤ Table.
Spherical roller bearing in X-life design
![](https://cdn.schaeffler-ecommerce.com/cdn/00016410_a.png) Cage
![](https://cdn.schaeffler-ecommerce.com/cdn/00016411_a.png) Barrel roller
![](https://cdn.schaeffler-ecommerce.com/cdn/00016412_a.png) Outer ring
![](https://cdn.schaeffler-ecommerce.com/cdn/00016413_a.png) Inner ring
|
![](https://cdn.schaeffler-ecommerce.com/cdn/000A0182_a.png) |
Advantages
Increased customer benefits due to X-life
These technical enhancements offer a range of advantages, such as:
- a more favourable load distribution in the bearing and thus a higher dynamic load carrying capacity of the bearings ➤ Figure
- a higher running accuracy and smooth running
- running with reduced friction and greater energy efficiency
- lower heat generation in the bearing
- higher possible speeds
- lower lubricant consumption and therefore longer maintenance intervals if relubrication is carried out
- a measurably longer operating life of the bearings
- high operational security
- compact, environmentally-friendly bearing arrangements
The benefits of X-life: lower operating costs, higher machine availability
In conclusion, these advantages improve the overall cost-efficiency of the bearing position significantly and thus bring about a sustainable increase in the efficiency of the machine and equipment.
Suffix XL
X-life spherical roller bearings include the suffix XL in the designation ➤ section and ➤ link.
Areas of application
Suitable for a further area of application
Due to their special technical features, X-life spherical roller bearings are highly suitable for bearing arrangements in:
- dryer rolls and calenders
- mining machinery, conveyor belts, crushers, vibrating screens, vertical mills, roller presses
- continuous casting plant
- passenger elevators
- marine propulsions systems
![](https://cdn.schaeffler-ecommerce.com/cdn/000183C3_a.png)
X-life indicates a high product performance density and thus a particularly significant benefit to the customer.
Suitable for very high radial loads and high axial loads
Spherical roller bearings can support high axial loads in both directions and very high radial loads. They are designed for very high load carrying capacity and, since they have the maximum possible number of large and particularly long barrel rollers (bearings in E1 design), are also suitable for the heaviest loads ➤ section.
Axial load carrying capacity of bearings with adapter sleeve or withdrawal sleeve
![](https://cdn.schaeffler-ecommerce.com/cdn/000139C1_a.png)
Due to their internal construction, spherical roller bearings can support high axial loads. Where bearings with adapter sleeves or withdrawal sleeves are located on a smooth shaft without a fixed axial stop (e. g. rigid shoulder), the axial load carrying capacity of the bearing arrangement is dependent on the friction between the shaft and the sleeve.
![](https://cdn.schaeffler-ecommerce.com/cdn/0009746B_a.png)
If there is any doubt about the axial load carrying capacity of the location method, please consult Schaeffler.
Axial load and higher speeds
Friction in the bearing rises with increasing load and speed
Spherical roller bearings support high axial forces from both directions. However, if very high axial loads occur in combination with very high speeds, the resulting increase in temperature and friction in the bearing must be taken into consideration.
Spherical roller bearings compensate dynamic and static angular misalignments
Due to the concave rolling element raceway in the outer ring, spherical roller bearings are capable of angular adjustment ➤ section. As a result, they permit skewing between the outer and inner ring within certain limits, without causing damage to the bearings, and can thus compensate misalignments, shaft deflections and housing deformations.
Permissible adjustment angle
The possible skewing is dependent on the magnitude of the load
The permissible adjustment angle is stated for loads P < 0,1 · Cr ➤ Table. The adjustment angles apply if:
- the angular adjustment angle is constant (static angular misalignment)
- the rotating component is the inner ring
The extent to which the stated values can be used in practice is essentially dependent on the design of the bearing arrangement, sealing etc.
Reduced adjustment angle
![](https://cdn.schaeffler-ecommerce.com/cdn/0009746B_a.png)
If the rotating component is the outer ring, the inner ring undergoes tumbling motion or the adjustment angles are larger than stated in the table, the angular adjustment facility of the bearings is smaller. In such cases, please consult Schaeffler.
Permissible adjustment angle for sealed bearings
The permissible adjustment angle is smaller for sealed bearings
In sealed spherical roller bearings, the angular adjustment facility is 0,5° from the central position. The sealing function is not adversely affected by misalignments occurring up to this value.
Permissible adjustment angle of spherical roller bearings